Accessories, Thermostat accessories, Packing quantity: 1
140F1090
Room sensor, Used for product: DEVIreg™ 53x series; DEVIreg™ Touch; DEVIreg™ Smart
Room sensor, Used for product: DEVIreg™ 53x series; DEVIreg™ Touch; DEVIreg™ Smart
Gross weight | 0.064 Kilogram |
Net weight | 0.063 Kilogram |
Volume | 0.213 Liter |
EAN | 5703466209295 |
Gross weight | 0.064 Kilogram |
Net weight | 0.063 Kilogram |
Volume | 0.213 Liter |
EAN | 5703466209295 |
Application | Floor heating |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Out of scope |
Description | Room sensor |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 80 mm |
Package height [mm] | 38 mm |
Package width [mm] | 70 mm |
Packing quantity | 1 |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ Touch DEVIreg™ Smart DEVIreg™ 53x series |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application | Floor heating |
Approval |
UkrTEST CE |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Out of scope |
Description | Room sensor |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 80 mm |
Package height [mm] | 38 mm |
Package width [mm] | 70 mm |
Packing quantity | 1 |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIreg™ Touch DEVIreg™ Smart DEVIreg™ 53x series |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |