Accessories, Thermostat accessories, Packing quantity: 1
140F1089
DC-PSU, 24V/60W, Used for product: DEVIreg™ 850
DC-PSU, 24V/60W, Used for product: DEVIreg™ 850
Gross weight | 0.191 Kilogram |
Net weight | 0.189 Kilogram |
Volume | 0.745 Liter |
EAN | 5703466209721 |
Gross weight | 0.191 Kilogram |
Net weight | 0.189 Kilogram |
Volume | 0.745 Liter |
EAN | 5703466209721 |
Ambient temperature [°C] [max] | 85 °C |
Ambient temperature [°C] [min] | -40 °C |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection |
Approval |
UkrTEST CE RoHS |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Yes |
Description | DC-PSU, 24V/60W |
DIN mounting | Yes |
Display (Yes/No) | No |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 20 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 90 mm |
Package height [mm] | 92 mm |
Package width [mm] | 90 mm |
Packing quantity | 1 |
Product group | Accessories |
Supply voltage [V] AC | 230 V |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIreg™ 850 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Ambient temperature [°C] [max] | 85 °C |
Ambient temperature [°C] [min] | -40 °C |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection |
Approval |
UkrTEST CE RoHS |
CE evaluated | Yes |
Certification company | UkrTEST |
China RoHS compliance | Yes |
Description | DC-PSU, 24V/60W |
DIN mounting | Yes |
Display (Yes/No) | No |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 20 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 90 mm |
Package height [mm] | 92 mm |
Package width [mm] | 90 mm |
Packing quantity | 1 |
Product group | Accessories |
Supply voltage [V] AC | 230 V |
Type | Thermostat accessories |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIreg™ 850 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |