Thermostats, DEVIreg™ 330, Sensor type: Wire, 16 A

140F1070

Temperature setting range [°C]: -10 - 10, Display type: No display, Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Pipe / tank frost protection; Sport fields

Product details

Gross weight 0.303 Kilogram
Net weight 0.3 Kilogram
Volume 1.131 Liter
EAN 5703466209219

 

2-pole switch No
Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] -10 °C
Application Asphalt ice and snow melting
Cold store
Ground ice and snow melting
Pipe / tank frost protection
Roof frost protection
Sport fields
Vineyard frost protection
Approval CE
Ball pressure test temperature [°C] 75 °C
CE evaluated Yes
Certification company NEMKO
China RoHS compliance Out of scope
Colour White RAL 9010
Contain batteries No
Depth [mm] 58 mm
Description DEVIreg™ 330 -10<>+10°
DIN mounting Yes
Display type No display
EEE category 5 small equipment (any external dimension < 50 cm)
Element IP Class 20
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height [mm] 86 mm
Hysteresis (+/-) 0.2
In scope of WEEE Yes
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Package depth [mm] 140 mm
Package height [mm] 85 mm
Package width [mm] 95 mm
Pollution degree 2
Product description DEVIreg™ 330
Product group Thermostats
REACH Candidate List substances No
Regulation type Hysteresis
Relay switch 1-pole
Resistive load max [A] 16 A
Scale Setting -10 +10ºC
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type Wire
Standby power consumption [W] [Max] 0.25 W
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Temperature setting range [°C] [Max] 10 °C
Temperature setting range [°C] [Min] -10 °C
Terminal cable size max [mm²] 2 x 2.5
Type DEVIreg™ 330 series
UL evaluated Out of scope
UNSPSC CODE 41112209
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 36 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality