Accessories, Thermostat accessories, Packing quantity: 1

140F1067

DEVIreg Touch Frame

Product details

Gross weight 0.014 Kilogram
Net weight 0.014 Kilogram
Volume 0.85 Liter
EAN 5703466221983

 

1 Primary battery SUM weight Kg 0
1 Primary battery weight Kg 0
2-pole switch No
Approval CE
Battery qty 1
Battery type or Name Knapcelle Manganese Lithium
Certification company CE
China RoHS compliance Yes
Compatible frame system Yes
Description DEVIreg Touch Frame
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height [mm] 85 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Package depth [mm] 170 mm
Package height [mm] 20 mm
Package width [mm] 250 mm
Packing quantity 1
Product group Accessories
REACH Candidate List substances No
Type Thermostat accessories
UK RoHS compliance Yes
UNSPSC CODE 40101830
Warranty type 2-year product warranty
Weight per battery 0 g
Width [mm] 85 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality