Heating Cables, DEVIcomfort™ 10T, 10 W/m, 28.000 m, Supply voltage [V] AC: 230
140F0802
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Floor heating
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Floor heating
Gross weight | 2.131 Kilogram |
Net weight | 2.11 Kilogram |
Volume | 21.157 Liter |
EAN | 5703466238820 |
Gross weight | 2.131 Kilogram |
Net weight | 2.11 Kilogram |
Volume | 21.157 Liter |
EAN | 5703466238820 |
1 Primary battery SUM weight Kg | 0 |
1 Primary battery weight Kg | 0 |
2-pole switch | No |
Ambient temperature [°C] [max] | 30 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Floor heating |
Approval |
UkrTEST CE |
Ball pressure test temperature [°C] | 75 °C |
Battery backup | Yes |
Battery qty | 1 |
Battery type or Name | Knapcelle Manganese Lithium |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 4 mm |
Cable length [m] | 28 m |
Cable on drum | No |
Cable output [W/m] | 10 W/m |
Cable resistance [Ohm] | 176.3 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company |
CE EAC Intertek Semko UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 4 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Compatible foreign sensor type | Yes |
Compatible frame system | Yes |
Conductor insulation | FEP |
Deformation strength [N] | 600 N |
Description | DEVIcomfort 10T 300W 230V 28m DTouch |
DIN mounting | No |
Display type | Touch screen |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flame retardant | Yes |
Frost protection [°C] | 5 °C |
Heating output [W] | 300 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | Yes |
Inductive load | cos φ= 0.3 max 1A |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 85 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 390 mm |
Package height [mm] | 140 mm |
Package width [mm] | 390 mm |
Pollution degree | 2 |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Regulation type | PWM |
Relay switch | 1-pole |
Resistive load max [A] | 16 A |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor type | NTC |
Set accessories |
DEVIreg™ Touch Flexpipe ø6.7 2.5m Black Flexpipe transition KK1-E5 Hot melt Stick Sensor End-Cap Brass f. flexpipe ø6,7 |
Software class | A |
Standby power consumption [W] [Max] | 0.4 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Temperature limiter [°C] [Max] | 45 °C |
Temperature limiter [°C] [Min] | 5 °C |
Temperature max. limiter [°C] [Max] | 35 °C |
Temperature max. limiter [°C] [Min] | 20 °C |
Temperature min. limiter [°C] [Max] | 35 °C |
Temperature min. limiter [°C] [Min] | 10 °C |
Terminal cable size max [mm²] | 2 x 2.5 |
Thermostat IP Class | 21 |
Type | DEVIcomfort™ 10T |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Weight per battery | 0 g |
1 Primary battery SUM weight Kg | 0 |
1 Primary battery weight Kg | 0 |
2-pole switch | No |
Ambient temperature [°C] [max] | 30 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Floor heating |
Approval |
UkrTEST CE |
Ball pressure test temperature [°C] | 75 °C |
Battery backup | Yes |
Battery qty | 1 |
Battery type or Name | Knapcelle Manganese Lithium |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 4 mm |
Cable length [m] | 28 m |
Cable on drum | No |
Cable output [W/m] | 10 W/m |
Cable resistance [Ohm] | 176.3 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company |
CE EAC Intertek Semko UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 4 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Compatible foreign sensor type | Yes |
Compatible frame system | Yes |
Conductor insulation | FEP |
Deformation strength [N] | 600 N |
Description | DEVIcomfort 10T 300W 230V 28m DTouch |
DIN mounting | No |
Display type | Touch screen |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flame retardant | Yes |
Frost protection [°C] | 5 °C |
Heating output [W] | 300 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | Yes |
Inductive load | cos φ= 0.3 max 1A |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 85 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 390 mm |
Package height [mm] | 140 mm |
Package width [mm] | 390 mm |
Pollution degree | 2 |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Regulation type | PWM |
Relay switch | 1-pole |
Resistive load max [A] | 16 A |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor type | NTC |
Set accessories |
DEVIreg™ Touch Flexpipe ø6.7 2.5m Black Flexpipe transition KK1-E5 Hot melt Stick Sensor End-Cap Brass f. flexpipe ø6,7 |
Software class | A |
Standby power consumption [W] [Max] | 0.4 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Temperature limiter [°C] [Max] | 45 °C |
Temperature limiter [°C] [Min] | 5 °C |
Temperature max. limiter [°C] [Max] | 35 °C |
Temperature max. limiter [°C] [Min] | 20 °C |
Temperature min. limiter [°C] [Max] | 35 °C |
Temperature min. limiter [°C] [Min] | 10 °C |
Terminal cable size max [mm²] | 2 x 2.5 |
Thermostat IP Class | 21 |
Type | DEVIcomfort™ 10T |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Weight per battery | 0 g |