Heating Cables, DEVIbasic™ drum, 20 W/m, Supply voltage [V] AC: 230

140F0185

Cable type: Single conductor, Product version: Drum, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating

Product details

Gross weight 0.036 Kg
Net weight 0.036 Kg
EAN 5703466228791

 

Application Sport fields
Floor heating
Cold store
Approval CE
UkrTEST
EAC
Bending diameter [mm] [Min] 33 mm
Cable diameter [mm] 5.5 mm
Cable on drum Yes
Cable output [W/m] 20 W/m
Cable resistance [Ohm/m] 0.05 Ohm/m
Cable resistance [Ohm] 0.05
Cable screen Copper braid
Cable type Single conductor
Certification company NEMKO
UkrTEST
China RoHS compliance Out of scope
Cold lead No
Conductor insulation XLPE
Cut to length Yes
Deformation strength [N] 600 N
Description DEVIbasic 0.0500 R/m -4%=0.04800 +7%=0.05350
Element IP Class IPX7
EU RoHS compliance Yes
Flame retardant Yes
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 60 °C
Outer sheath PVC
Outer sheath colour Red
Product group Heating Cables
Product version Drum
Pulling strength [N] 120 N
REACH Candidate List substances No
Screen braided coverage [%] [Min] 70 %
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 400 V
Type DEVIbasic™ drum
UK RoHS compliance Out of scope
UV Protected No
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality