Heating Cables, DEVIaqua™ 9T, 9 W/m, 10 m, Supply voltage [V] AC: 230
140F0003
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Gross weight | 1.364 Kilogram |
Net weight | 1.35 Kilogram |
Volume | 8.046 Liter |
EAN | 5703466201565 |
Gross weight | 1.364 Kilogram |
Net weight | 1.35 Kilogram |
Volume | 8.046 Liter |
EAN | 5703466201565 |
Application | Pipe / tank frost protection |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 7 mm |
Cable length [m] | 10 m |
Cable on drum | No |
Cable output [W/m] | 9 W/m |
Cable resistance [Ohm] | 588 |
Cable screen | Copper braid |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company |
Intertek Semko UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | XLPE |
Contain batteries | No |
Cut to length | No |
Deformation strength [N] | >1500 N |
Description | DEVIaqua 9T 90W 230V 10m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Heating output [W] | 90 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | MDPE |
Outer sheath colour | Light blue |
Package depth [mm] | 386 mm |
Package height [mm] | 54 mm |
Package width [mm] | 386 mm |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | >650 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | DEVIaqua™ 9T |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year product warranty |
Water temperature [°C] [Max] | 23 °C |
Application | Pipe / tank frost protection |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 7 mm |
Cable length [m] | 10 m |
Cable on drum | No |
Cable output [W/m] | 9 W/m |
Cable resistance [Ohm] | 588 |
Cable screen | Copper braid |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company |
Intertek Semko UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | XLPE |
Contain batteries | No |
Cut to length | No |
Deformation strength [N] | >1500 N |
Description | DEVIaqua 9T 90W 230V 10m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Heating output [W] | 90 W |
Heating principle | Serial resistive |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | MDPE |
Outer sheath colour | Light blue |
Package depth [mm] | 386 mm |
Package height [mm] | 54 mm |
Package width [mm] | 386 mm |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | >650 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | DEVIaqua™ 9T |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 26121601 |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year product warranty |
Water temperature [°C] [Max] | 23 °C |