IC7-60EA3H05-590AE54F3+BAMT+BEF2+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+QALS

137U2615

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-590AE54F3+BAMT+BEF2+DAAU+EGXX+GACO+IBCH+IFCS+IHAS
IP54/UL Type 12Frame: AE10+IE10
3~, low-harmonic drive 380-500 V AC590 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: STO, SS1-t, fieldbus
Other options according to model code

Model code: IC7-60EA3H05-590AE54F3+BAMT+BEF2+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+QALS
Re-configure

Product details

Gross weight 810 Kilogram
Net weight 690 Kilogram
EAN 5715253709697

 

Product series +DAAU iC7-Automation
Product group IC7-60 iC7-60
Product category EA Enclosed drive, air-cooled
Product type 3H 3~, low-harmonic drive
Mains voltage 05 380-500 V AC
Current rating -590A 590 A
Power rating 315 315 kW/450 HP
Protection rating E54 IP54/UL Type 12
EMC category F3 C3 category
Integrated brake chopper +ACXX None
Marine construction +AFXX None
Extra environmental protection +AGCX Coated boards
Communication interface, X1/X2 +BAMT Modbus TCP OS7MT
Communication interface, X0 +BBEL Ethernet port, no protocol
Standard I/O +BDC1 I/O and Relay Option OC7C1
Functional safety +BEF2 STO, SS1-t, fieldbus
Control panel +BF20 Control Panel 2.8 OPX20
Option slot A +CAX0 None
Option slot B +CBX0 None
Option slot C +CCX0 None
Option slot D +CDX0 None
Option slot E +CEX0 None
Option slot F +CFX0 None
Customer specific application +DBXX None
Additional drive features 1 +DD1X None
Additional drive features 2 +DE2X None
Additional drive features 3 +DF3X None
Additional drive features 4 +DG4X None
Additional drive features 5 +DH5X None
High speed enabled +DI6X No
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Technical documentation +EGXX None
Documentation language +EHXX Multi-language
Customer-specific label +EJXX None
Language package +EL01 Global
Shipping package +TAWP Wooden package
Mains input device +GACO Mains contactor and switch
Grounding Device Provision +GCXX None
Motor heater control +IAXX None
Cabinet heater +IBCH Yes
Motor fan control +ICXX None
Motor brake control +IDXX None
Control Power Supply +IFCS 24 VDC
Service socket +IGXX None
Auxillary voltage supply +IHAS AC supply terminals
Door Signal lights +IIXX None
Customer control terminals +IKXX Spring-type, standard
Emergency stop push button +ILXX None
Insulation monitoring +IMXX None
Arc detection device +INXX None
Busbar input +KAXX None
DC terminals +KBXX None
Mains cabling direction +KCIB Bottom-entry
Motor cabling direction +KDOB Bottom-entry
Common motor output terminals +KEXX None
Cable entry plate +KFXX With standard glands
Cabinet sequencing +KGXX Left to right
Door mounting +KHXX Hinges on the right side
Output filter +MAXX None
Additional cabinets +NAXX None
Air-cooling options +OAXX Standard
Power unit service beam +QALS Lifting support for power unit
UL compliance +VAXX No additional approvals
Product specific marine cert. +VBXX None
Customer specific option +VNXX None
Frame designation A10C10 AE10+IE10
Modelcode01 IC7-60EA3H05-590AE54F3
Modelcode02 +BAMT
Modelcode03 +BEF2
Modelcode04 +DAAU
Modelcode06 +EGXX
Modelcode07 +GACO+IBCH
Modelcode08 +IFCS+IHAS
Modelcode11 +QALS
Calculated Gross Weight [kg] 810
Calculated Net Weight [kg] 690
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
check if complete OK OK
Cooling type Air cooled Air cooled
Enclosure rating IP54 IP54
Help Counter 1
Input frequency 50/60Hz 50/60Hz
Input Voltage 3~380-500VAC 3~380-500VAC
Main unit Depth [mm] 685
Main unit Height [mm] 2305
Main unit Width [mm] 808
Output frequency 0-599Hz 0-599Hz
Product Catalog NO_VIEW NO VIEW
Product View (Switch) GLBL Global (Standard)
Short circuit current rating 65kA 65kA
Storage temperature -40...+70C -40...+70C
Typecode Part 1 7ED-AUEA3H05-590AE54F3
Typecode Part 2 -000143125
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality