IC7-60SLLQ69-0152E23F2+BAIP+BBEX+DACM+EGOP+EHEN+SAP2+SCLE+SEDL+SGFD+SM50

137N6954

iC7 Cooling Module
IC7-60SLLQ69-0152E23F2+BAIP+BBEX+DACM+EGOP+EHEN+SAP2+SCLE+SEDL+SGFD+SM50
IP23/UL Type 1Frame: CM42L
690 V AC Input frequency 50Hz
EMC Category: C2 category
Cooling capacity: 152 kW
Flange coupling (DIN)
Other options according to model code

Model code: IC7-60SLLQ69-0152E23F2+BAIP+BBEX+DACM+EGOP+EHEN+SAP2+SCLE+SEDL+SGFD+SM50
Re-configure

Product details

Gross weight 440 Kilogram
Net weight 350 Kilogram
EAN 5715253650487

 

Product series +DACM iC7 Cooling Module
Product group IC7-60 iC7-60
Product category SL System module, liquid-cooled
Product type LQ Cooling module (liq. to liq.)
Mains voltage 69 690 V AC
Frequency Range +SM50 Input frequency 50Hz
Cooling capacity -0152 152 kW
Protection rating E23 IP23/UL Type 1
EMC category F2 C2 category
Marine construction +AFXX None
Extra environmental protection +AGCX Coated boards
Cooling module configuration +SAP2 Dual-pump, redundant
Heat exchanger +SCLE Liquid-to-liquid
Cooling connection location +SEDL Drive connect. left base
Customer pipe coupling type +SGFD Flange coupling (DIN)
Drive pipe coupling type +SIPC Standard coupling
Liquid Heater +SKXX No
Cabinet Heater +SLXX No
Communication interface, X1/X2 +BAIP EtherNet/IP OS7IP
Communication interface, X0 +BBEX No port, no protocol
Control panel +BF20 Control Panel 2.8 OPX20
Option slot C +CCXX None, not upgradable
Option slot D +CDXX None, not upgradable
Customer specific application +DBXX None
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Language package +EL01 Global
Technical documentation +EGOP Operating guide
Documentation language +EHEN English
Customer-specific label +EJXX None
UL compliance +VAXX No additional approvals
Product specific marine cert. +VBXX None
Frame designation CM42L CM42L
Modelcode01 IC7-60SLLQ69-0152E23
Modelcode02 F2+BAIP+BBEX
Modelcode03 +DACM
Modelcode04 +EGOP+EHEN+SAP2+SCLE
Modelcode05 +SEDL+SGFD+SM50
Main unit Width 500MM 500MM
Main unit Height 1900MM 1900MM
Main unit Depth 550MM 550MM
Calculated Gross Weight [kg] 440
Calculated Net Weight [kg] 350
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Cooling capacity 152 KW 152 KW
Drive circuit, max. pressure 600KPA 600KPA
Drive circuit, nom. flow 360L/MIN 360L/MIN
Drive circuit, temperature +45C (-30...+55C) +45C (-30...+55C)
Enclosure rating IP23 IP23
Ext. circuit, min. flow 360L/MIN 360L/MIN
Ext. circuit, max. pressure 1000KPA 1000KPA
Ext. circuit, temperature < +38C (-30...+55C) < +38C (-30...+55C)
HELP CHAR 91D53B4712906
Help Counter 1
Input frequency 50 Hz 50 Hz
Input Voltage 3x690VAC 3x690VAC
Product Catalog NO_VIEW NO VIEW
Product Hierarchy 91D53B4712906
Product View (Default) Global (Standard)
Product View (Switch) GLBL Global (Standard)
Salescode part 1 IC7-60SLLQ69-0152E23 IC7-60SLLQ69-0152E23
Salescode part 2 F2+BAIP+BBEX F2+BAIP+BBEX
Salescode part 3 +DACM +DACM
Salescode part 4 +EGOP+EHEN+SAP2+SCLE +EGOP+EHEN+SAP2+SCLE
Salescode part 5 +SEDL+SGFD+SM50 +SEDL+SGFD+SM50
Short circuit current rating SCCR: 50kA SCCR: 50kA
Storage temperature -40...+70C -40...+70C
Typecode Part 1 7CM-XXSLLQ69-0152E23F2
Typecode Part 2 -000136662
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality