IC2-30FA3N04-01A2E20F4+ACXX+DAMO

137N5346

iC2-30 Frequency converter air cooled
IC2-30FA3N04-01A2E20F4+ACXX+DAMO
Three-phase 380-480 V AC
1.2 A 0.37 kW/0.50 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA01a
Other options according to model code

Model code: IC2-30FA3N04-01A2E20F4+ACXX+DAMO

Product details

Gross weight 1.3 Kilogram
Net weight 1.1 Kilogram
EAN 5715253632803

 

Product series +DAMO iC2-Move
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Mains Voltage 04 380-480 V AC
Current Rating -01A2 1.2 A
Power Rating K37 0.37 kW/0.50 HP
Protection Rating E20 IP20/Open type
EMC Category F4 C4 category
Integrated brake chopper +ACXX No integrated brake chopper
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA01A MA01a
Modelcode01 IC2-30FA3N04-01A2E20F4
Modelcode02 +ACXX+DAMO
Calculated Gross Weight [kg] 1.3
Calculated Net Weight [kg] 1.1
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Typecode Part 1 IC2-MOFA3N04-01A2E20F4
Typecode Part 2 -000134921
Product Catalog NO_VIEW NO VIEW
Product type 3N Three-phase
Product View (Switch) GLBL Global (Standard)
Salescode part 1 IC2-30FA3N04-01A2E20F4 IC2-30FA3N04-01A2E20F4
Salescode part 2 +ACXX+DAMO +ACXX+DAMO
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality