IC2-30FA1N02-09A6E20F4+ACXX+DAMO

137N5345

iC2-30 Frequency converter air cooled
IC2-30FA1N02-09A6E20F4+ACXX+DAMO
Single-phase 200-240 V AC
9.6 A 2.2 kW/3 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA02a
Other options according to model code

Model code: IC2-30FA1N02-09A6E20F4+ACXX+DAMO

Product details

Gross weight 1.9 Kilogram
Net weight 1.6 Kilogram
EAN 5715253632797

 

Product series +DAMO iC2-Move
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Mains Voltage 02 200-240 V AC
Current Rating -09A6 9.6 A
Power Rating 2K2 2.2 kW/3 HP
Protection Rating E20 IP20/Open type
EMC Category F4 C4 category
Integrated brake chopper +ACXX No integrated brake chopper
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA02A MA02a
Modelcode01 IC2-30FA1N02-09A6E20F4
Modelcode02 +ACXX+DAMO
Calculated Gross Weight [kg] 1.9
Calculated Net Weight [kg] 1.6
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Typecode Part 1 IC2-MOFA1N02-09A6E20F4
Typecode Part 2 -000134920
Product Catalog NO_VIEW NO VIEW
Product type 1N Single-phase
Product View (Switch) GLBL Global (Standard)
Salescode part 1 IC2-30FA1N02-09A6E20F4 IC2-30FA1N02-09A6E20F4
Salescode part 2 +ACXX+DAMO +ACXX+DAMO
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality