OFXC1-M-AF-37-416A-A1-E00-F4-000129981

137N0904

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-37-416A-A1-E00-F4
Air-cooled, forced
380-690 V AC, 416 A
AuxBus thermal protection
IP00/Open Type
CM Coretype 10 ring number 4
Other options according to model code

Model code: OFXC1-M-AF-37-416A-A1-E00-F4+TASE
Re-configure

Product details

Gross weight 7.1 kg
Net weight 6.6 kg
Volume 0 l
EAN 5715253586489

Common mode filter OFXC1

Product view (switch) GLBL Global (Standard)
Product Series OFXC1 Common-mode Filter OFXC1
Product Target -M System Modules
Cooling Method -AF Air-cooled, forced
Voltage class -37 380-690 V AC
Current rating -416A 416 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -E00 IP00/Open Type
EMC category -F4 C4 category
Shipping package +TASE Sea container package
Product specific marine cert. +VBXX None
Frame size CM1004 CM Coretype 10 ring number 4
Salescode part 1 OFXC1-M-AF-37-416A-A1-E00-F4
Salescode part 2 +TASE
Prodview Catalog NO_VIEW NO VIEW
Typecode Part 1 OFXC1-M-AF-37-416A-A1-E00-F4
Typecode Part 2 -000129981
Modelcode01 OFXC1-M-AF-37-416A-A1-E00-F4
Modelcode02 +TASE
Calculated Gross Weight [kg] 7.1
Calculated Net Weight [kg] 6.6
ECCN EU Y901
ECCN US EAR99
Vendor ERR01 Cannot Determine Vendor
Input Voltage 3x0-690VAC
Switching frequency 2 kHz
Maximum frequency 70 Hz
Enclosure rating IP00/OPEN TYPE
Storage temperature -40...+70C
Main unit Width 229,9MM
Main unit Depth 141,1MM
Main unit Height 177MM
Package Width 320MM
Package Depth 320MM
Package Height 320MM

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality