iC7 HF-Common mode Filter

Shows 8 product(s)

137L0625

OFXC1-M-AF-05-590A-A1-E00-F4-000118070

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-05-590A-A1-E00-F4
Air-cooled, forced
380-500 V AC, 590 A
AuxBus thermal protection
IP00/Open Type
CM Coretyp 10 ring number 3
Other options according to model code

Model code: OFXC1-M-AF-05-590A-A1-E00-F4

137L0627

OFXC1-M-AF-05-880A-A1-E00-F4-000118077

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-05-880A-A1-E00-F4
Air-cooled, forced
380-500 V AC, 880 A
AuxBus thermal protection
IP00/Open Type
CM Coretype 10 ring number 5
Other options according to model code

Model code: OFXC1-M-AF-05-880A-A1-E00-F4

137L0628

OFXC1-M-AF-37-416A-A1-E00-F4-000118078

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-37-416A-A1-E00-F4
Air-cooled, forced
380-690 V AC, 416 A
AuxBus thermal protection
IP00/Open Type
CM Coretype 10 ring number 4
Other options according to model code

Model code: OFXC1-M-AF-37-416A-A1-E00-F4

137L0632

OFXC1-M-AF-37-590A-A1-E00-F4-000118079

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-37-590A-A1-E00-F4
Air-cooled, forced
380-690 V AC, 590 A
AuxBus thermal protection
IP00/Open Type
CM Coretype 10 ring number 5
Other options according to model code

Model code: OFXC1-M-AF-37-590A-A1-E00-F4

137N0900

OFXC1-M-AF-05-590A-A1-E00-F4-000129979

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-05-590A-A1-E00-F4
Air-cooled, forced
380-500 V AC, 590 A
AuxBus thermal protection
IP00/Open Type
CM Coretyp 10 ring number 3
Other options according to model code

Model code: OFXC1-M-AF-05-590A-A1-E00-F4+TASE

137N0903

OFXC1-M-AF-05-880A-A1-E00-F4-000129980

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-05-880A-A1-E00-F4
Air-cooled, forced
380-500 V AC, 880 A
AuxBus thermal protection
IP00/Open Type
CM Coretype 10 ring number 5
Other options according to model code

Model code: OFXC1-M-AF-05-880A-A1-E00-F4+TASE

137N0904

OFXC1-M-AF-37-416A-A1-E00-F4-000129981

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-37-416A-A1-E00-F4
Air-cooled, forced
380-690 V AC, 416 A
AuxBus thermal protection
IP00/Open Type
CM Coretype 10 ring number 4
Other options according to model code

Model code: OFXC1-M-AF-37-416A-A1-E00-F4+TASE

137N0905

OFXC1-M-AF-37-590A-A1-E00-F4-000129982

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-37-590A-A1-E00-F4
Air-cooled, forced
380-690 V AC, 590 A
AuxBus thermal protection
IP00/Open Type
CM Coretype 10 ring number 5
Other options according to model code

Model code: OFXC1-M-AF-37-590A-A1-E00-F4+TASE

View: