Accessories iC7SM

Shows 140 product(s)

132N8537

OF7Z3-M-AF-05-816A-A1-E00-F3-000079260

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-E00-F3
Air-cooled, forced
380-500 V AC, 816 A
AuxBus thermal protection
IP00/Open Type
LCL filter for air.c. AFE11
Other options according to model code

Model code: OF7Z3-M-AF-05-816A-A1-E00-F3

132X2569

OF7Z3-M-AF-05-816A-A1-E00-F4-000078860

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-E00-F4
Air-cooled, forced
380-500 V AC, 816 A
AuxBus thermal protection
IP00/Open Type
LCL filter for air.c. AFE11
Other options according to model code

Model code: OF7Z3-M-AF-05-816A-A1-E00-F4

132X4676

OF7Z3-M-AF-05-816A-A1-C54-F4-000086981

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-C54-F4
Air-cooled, forced
380-500 V AC, 816 A
AuxBus thermal protection
IP00/Open Type (Channel IP54)
LCL filter for air.c. AFE11
Other options according to model code

Model code: OF7Z3-M-AF-05-816A-A1-C54-F4

132X6071

OF7Z1-M-LC-07-380A-A1-E00-F3-000079061

LC Filter OF7Z1 for System Modules
OF7Z1-M-LC-07-380A-A1-E00-F3+ANNC+AO20
Liquid-cooled
525-690 V AC, 380 A
AuxBus thermal protection
IP00/Open Type
LC filter for Liq.c. AM10L
Other options according to model code

Model code: OF7Z1-M-LC-07-380A-A1-E00-F3+ANNC+AO20

132X9891

OF7Z3-M-AF-05-816A-A1-C54-F3-000083491

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-C54-F3
Air-cooled, forced
380-500 V AC, 816 A
AuxBus thermal protection
IP00/Open Type (Channel IP54)
LCL filter for air.c. AFE11
Other options according to model code

Model code: OF7Z3-M-AF-05-816A-A1-C54-F3

137G2519

OF7Z3-M-AF-05-514A-A1-E00-F4-000079059

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-514A-A1-E00-F4
Air-cooled, forced
380-500 V AC, 514 A
AuxBus thermal protection
IP00/Open Type
LCL filter for air.c. AFE10
Other options according to model code

Model code: OF7Z3-M-AF-05-514A-A1-E00-F4

137G6360

OF7Z1-M-LC-07-760A-A1-E00-F3-000101012

LC Filter OF7Z1 for System Modules
OF7Z1-M-LC-07-760A-A1-E00-F3+ANNC+AO20
Liquid-cooled
525-690 V AC, 760 A
AuxBus thermal protection
IP00/Open Type
LC filter for Liq.c. AM12L
Other options according to model code

Model code: OF7Z1-M-LC-07-760A-A1-E00-F3+ANNC+AO20

137H4913

OF7Z3-M-AF-05-514A-A1-C54-F4-000110849

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-514A-A1-C54-F4
Air-cooled, forced
380-500 V AC, 514 A
AuxBus thermal protection
IP00/Open Type (Channel IP54)
LCL filter for air.c. AFE10
Other options according to model code

Model code: OF7Z3-M-AF-05-514A-A1-C54-F4

137L0625

OFXC1-M-AF-05-590A-A1-E00-F4-000118070

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-05-590A-A1-E00-F4
Air-cooled, forced
380-500 V AC, 590 A
AuxBus thermal protection
IP00/Open Type
CM Coretyp 10 ring number 3
Other options according to model code

Model code: OFXC1-M-AF-05-590A-A1-E00-F4

137L0627

OFXC1-M-AF-05-880A-A1-E00-F4-000118077

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-05-880A-A1-E00-F4
Air-cooled, forced
380-500 V AC, 880 A
AuxBus thermal protection
IP00/Open Type
CM Coretype 10 ring number 5
Other options according to model code

Model code: OFXC1-M-AF-05-880A-A1-E00-F4

View: