NXP01708-A0T0IWG-A8A2BHD6E9

137L0119

NXP01708-A0T0IWG-A8A2BHD6E9
Vacon NXP Frequency Converter
525 – 690 Vac (640-1200 Vdc), 170 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 2RO(NO/NC)
C Slot: 3 temp meas channels
D Slot: CAN-MonBus galv.decoupled
E Slot: 2-port ethernet
Manual: English
Frame 61 liquid cooled

Other options according to Model code

Model code: NXP01708-A0T0IWG-A8A2BHD6E9
Re-configure

Product details

Gross weight 56 Kilogram
Net weight 55 Kilogram
EAN 5715253471273

 

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 8- 525 – 690 Vac (640-1200 Vdc)
Current 0170 170 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B A2 2RO(NO/NC)
Option Slot C BH 3 temp meas channels
Option Slot D D6 CAN-MonBus galv.decoupled
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH61 Frame 61 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-017080
Typecode Part 2 -000117288
Salestext CH6101708-0T CH6101708-0T
Modelcode01 NXP01708-A0T0IWG-
Modelcode02 A8A2BHD6E9
Calculated Net Weight [kg] 55
Calculated Gross Weight [kg] 56
Motor Power Low Overload [kW] 160 160
Motor Power High Overload [kW] 132 132
Dimensions WxHxD [mm] 246X658X374 246X658X374
Continuous Current (NO) [A] 155 155
Continuous Current (HO) [A] 113 113
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7 7
Platform VXSNXLM D D
Stock Code 7DP-017080 7DP-017080
check if complete OK OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality