7SM-HYSLDC07-2400E00F4-000106858

137H1818

iC7-Hybrid
System module, liquid-cooled
IC7-60SLDC07-2400E00F4+AED1+AKFF+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame: 2xDR12L
DC/DC converter module, 525-690 V AC / 640-1100 V DC, 2400 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLDC07-2400E00F4+AED1+AKFF+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

Product details

Gross weight 548 kg
Net weight 460 kg
Volume 0 l
EAN 5715253383750

General DD VC Class

Help Counter 1
Typecode Part 1 7SM-HYSLDC07-2400E00F4
Typecode Part 2 -000106858
Calculated Gross Weight [kg] 548
Calculated Net Weight [kg] 460
Vendor ERR01 Cannot Determine Vendor
ECCN EU EAR99
ECCN US 3A999.a

iC7 System Modules - IC7SM

Product series +DAHY iC7-Hybrid
Product group IC7-60 iC7-60
Product category SL System module, liquid-cooled
Product type DC DC/DC converter module
Mains voltage 07 525-690 V AC / 640-1100 V DC
Current rating -2400 2400 A
Power rating XXX Not relevant
Protection rating E00 IP00/Open Type
EMC category F4 C4 category
Integration unit +AED1 Standard, with DC/DC filter
Mains input device +AJXX None
DC fuses and devices +AKFF DC bus fuses and source fuses
Cooling circuit connector type +ANNC Threaded connection, G 1/2"
Cooling circuit hose length +AONH None
Marine construction +AFXX None
Extra environmental protection +AGCX Coated boards
Communication interface, X1/X2 +BAMT Modbus TCP OS7MT
Communication interface, X0 +BBEL Ethernet port, no protocol
Standard I/O +BDXX None
Functional safety +BEXX None, not upgradable
Control panel +BFXX None
Control panel mounting type +BGXX None
Control panel cable length +BHXX None
Control unit cable length +BKXX None
StarCoupler board cable length +BLXX None
Option slot A +CAXX None, without mounting p
Option slot B +CBXX None, without mounting plate
Option slot C +CCXX None, without mounting plate
Option slot D +CDXX None, without mounting plate
Option slot E +CEXX None, without mounting plate
Option slot F +CFXX None, without mounting plate
Option slot G +CGXX None, without mounting plate
Option slot H +CHXX None, without mounting plate
Option slot I +CIXX None, without mounting plate
Option slot J +CJXX None, without mounting plate
Language package +EL01 Global
Customer specific application +DBXX None
Additional drive features 1 +DD1X None
Additional drive features 2 +DE2X None
Additional drive features 3 +DF3X None
Additional drive features 4 +DG4X None
Additional drive features 5 +DH5X None
High speed enabled +DI6X No
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Technical documentation +EGIN Installation guide
Documentation language +EHEN English
Customer-specific label +EJXX None
Shipping package +TACB Cardboard box package
Product specific marine cert. +VBXX None
Frame designation 2XDR12L 2xDR12L
Modelcode01 IC7-60SLDC07-2400E00F4
Modelcode02 +AED1+AKFF+ANNC
Modelcode03 +AONH+BAMT+BEXX
Modelcode06 +DAHY
Modelcode08 +EGIN+EHEN
Product Catalog NO_VIEW NO VIEW
check if complete OK
Cooling type Liquid Cooled
Enclosure rating IP00 / OPEN TYPE
Short circuit current rating 100kA
Liquid temp. High Overload 38°C/100°F
Liquid temp. Low Overload 38°C/100°F
Liquid temp. Nominal load 38°C/100°F
DC Bus voltage 640-1100VDC
DC Source/load voltage 0-VDC BUS
Storage temperature -40...70°C/-40...158°F
DC Bus current 2450A(1025VDC)
DC Source/load current 2450A(1025VDC)
DC power 2511KW(1025VDC)
Main unit Width 2X235MM/9.3IN
Main unit Depth 568MM/22.4IN
Main unit Height 1282MM/50.5IN
Product Type - DrivesSymbol DC/DC converter module
Product Category -DrivesSymbol System module, liquid-cooled

iC7 System Modules Hybrid

Product View (Switch) GLBL Global (Standard)
Salescode part 1 IC7-60SLDC07-2400E00F4
Salescode part 2 +AED1+AKFF+ANNC
Salescode part 3 +AONH+BAMT+BEXX
Salescode part 4 +DAHY
Salescode part 5 +EGIN+EHEN

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality