iC7-Hybrid System Modules

Shows 54 product(s)

136Z9780

7SM-HYSLDCB5-1080E00F4-000094129

iC7-Hybrid
System module, liquid-cooled
IC7-60SLDCB5-1080E00F4+AED1+AKFF+ANN1+AO20+BAPR+BDC1+BEXX+BF20+BGK1+BH25+BK03+BL25+DAHY
IP00/Open Type, Frame: DR12L
DC/DC converter module, 380-500 V AC / 465-800 V DC, 1080 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
PROFINET RT OS7PR
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLDCB5-1080E00F4+AED1+AKFF+ANN1+AO20+BAPR+BDC1+BEXX+BF20+BGK1+BH25+BK03+BL25+DAHY

137G1049

7SM-HYSLGC07-380AE00F4-000095377

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-380AE00F4+AEZ1+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame: AR10L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC, 380 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-380AE00F4+AEZ1+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1050

7SM-HYSLGC07-760AE00F3-000095380

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-760AE00F3+AEZ1+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame: AR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC, 760 A
EMC category: C3 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-760AE00F3+AEZ1+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1051

7SM-HYSLGC07-380AE00F4-000095382

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-380AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame: AR10L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC, 380 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-380AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1052

7SM-HYSLGC07-760AE00F4-000095384

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-760AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame: AR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC, 760 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-760AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1053

7SM-HYSLGC07-1500E00F4-000095386

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-1500E00F4+AEZ3+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame: 2xAR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC, 1500 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-1500E00F4+AEZ3+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1055

7SM-HYSLGC07-2940E00F4-000095388

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-2940E00F4+AEZ1+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame: 4xAR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC, 2940 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-2940E00F4+AEZ1+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1057

7SM-HYSLGC07-2940E00F4-000095391

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-2940E00F4+AEZ3+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame: 4xAR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC, 2940 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-2940E00F4+AEZ3+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G4040

7SM-HYSLGCB5-380AE00F4-000098650

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGCB5-380AE00F4+AEZ1+AJFX+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+CAX0+DAHY+EGIN+EHEN
IP00/Open Type, Frame: AR10L
Grid converter module, GC, 380-500 V AC / 465-800 V DC, 380 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGCB5-380AE00F4+AEZ1+AJFX+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+CAX0+DAHY+EGIN+EHEN

137G5345

7SM-HYSLGC07-475AE00F4-000099961

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-475AE00F4+AEZ1+AJFX+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+BL50+CAV0+DAHY+EGIN+EHEN
IP00/Open Type, Frame: AR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC, 475 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-475AE00F4+AEZ1+AJFX+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+BL50+CAV0+DAHY+EGIN+EHEN

View: