FC-202P7K5T4P55H2TGXXXXLXX1XAXBXCXXXXDX

137G8598

Frequency converter
FC-202P7K5T4P55H2TGXXXXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P7K5) 7.5 KW / 10 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
RFI Filter
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Cascade controller 2.0
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P7K5T4P55H2TGXXXXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 13.31 Kilogram
Net weight 12.69 Kilogram
Volume 52.36 Liter
EAN 5715253349510

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-202P7K5T4P55H2TGX
Typecode Part 2 XXXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P7K5T4P55H2TXXXX
Variant condition (ref. YV00)































202_1
4
60528
A_OPT_FC-202P7K5T4AX
BR_FC-202P7K5T4T
BR_FC-202P7K5T4TH2
B_OPT_FC-202P7K5T4BX
C0_OPT_FC-202P7K5T4CX
C1_OPT_FC-202P7K5T4X
COT_FC-202P7K5T4X
C_OPT_FC-202P7K5T4XX
D_OPT_FC-202P7K5T4DX
ECL_FC-202P7K5T4P55
ECL_FC-202P7K5T4P55H2
FC-202
FC-202P7K5T4
FRAME_A5
HDW21_FC-202P7K5T4X
HDW21_FC-202P7K5T4XH2
HDW22_FC-202P7K5T4X
HDW22_FC-202P7K5T4XH2
HDW23_FC-202P7K5T4X
HDW23_FC-202P7K5T4XH2
IN_POWER_GROUP_1
LCP_FC-202P7K5T4G
P7K5
POWER_GROUP_1
RFI_FC-202P7K5T4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1A5
SV_FC-202P7K5T4LXX1
VLT
Variant condition (Purch)































202_1
4
60528
A_OPT_FC-202P7K5T4AX
BR_FC-202P7K5T4T
BR_FC-202P7K5T4TH2
B_OPT_FC-202P7K5T4BX
C0_OPT_FC-202P7K5T4CX
C1_OPT_FC-202P7K5T4X
COT_FC-202P7K5T4X
C_OPT_FC-202P7K5T4XX
D_OPT_FC-202P7K5T4DX
ECL_FC-202P7K5T4P55
ECL_FC-202P7K5T4P55H2
FC-202
FC-202P7K5T4
FRAME_A5
HDW21_FC-202P7K5T4X
HDW21_FC-202P7K5T4XH2
HDW22_FC-202P7K5T4X
HDW22_FC-202P7K5T4XH2
HDW23_FC-202P7K5T4X
HDW23_FC-202P7K5T4XH2
IN_POWER_GROUP_1
LCP_FC-202P7K5T4G
P7K5
POWER_GROUP_1
RFI_FC-202P7K5T4H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1A5
SV_FC-202P7K5T4LXX1
VLT
STAT NO 60528
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 7.5 7.5
Power 110% (NO) [KW] 7.5 7.5
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 11.1 11.1
Power Loss NO [W] 225 225
Power Loss NO [W] 225 225
Power Loss HO [W] 225 225
Power Loss HO [W] 225 225
Continuous Current (NO) [A] 16 16
Intermittent Current (NO) [A] 17.6 17.6
Continuous Current (NO) [A] 14.5 14.5
Intermittent Current (NO) [A] 16 16
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 24 24
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 21.8 21.8
Calculated Gross Weight [kg] 13.306
Calculated Package Weight 0.616
Calculated Net Weight [kg] 12.69
Helping cstic for weight calc 0
Material Net Weight 12.69
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360528
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P7K5T4P55H2TGX
Modelcode02 XXXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality