AAF-0073B04-35A0E20+VD01

137G3585

AAF 007 3~, Advanced Active Filter
AAF-0073B04-35A0E20+VD01
380-480 V AC 35 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 150 A
module / module package
Other options according to model code

Model code: AAF-0073B04-35A0E20+VD01
Re-configure

Product details

Gross weight 24.2 Kilogram
Net weight 17.2 Kilogram
Volume 134.4 Liter
EAN 5715253296265

 

HELP CHAR 87D48D7214955
Product View (Switch) GLBL Globad (Standard)
Product group AAF-007 AAF 007
Product type 3B 3~, Advanced Active Filter
Mains voltage 04 380-480 V AC
Current rating -35A0 35 A
Protection rating E20 IP20/Open Type
Mains input device +AJXX None
Control panel +BFXX None
Product software ID +ECXXX Latest released version
Documentation language +EHXX Multi-language
Door Signal lights +IIXX None
Current Transducer +VD01 150 A
Frame designation AAF01 module / module package
Product View (Default) Global (Standard)
Modelcode01 AAF-0073B04-35A0E20
Modelcode03 +VD01
Typecode Part 1 AAF-0073B04-35A0E20
Typecode Part 2 -000098250
Product Hierarchy 87D48D7214955
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 24.2
Calculated Net Weight [kg] 17.2
Helping cstic for weight calc 0
Salescode part 1 AAF-0073B04-35A0E20 AAF-0073B04-35A0E20
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
ECCN EU Y901 Y901
ECCN US EAR99 EAR99

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality