FC-302N500T5E54H4BGC7XXSXXXXAXBXCXXXXDX

136U8739

Frequency converter
FC-302N500T5E54H4BGC7XXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(N500) 500 KW / 650 HP, Three phase
380 - 500 VAC, (E54) IP54 / Type 12
RFI class A1 (C2)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: E2H
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302N500T5E54H4BGC7XXSXXXXAXBXCXXXXDX

Product details

Gross weight 358 kg
Net weight 318 kg
Volume 1496 l
EAN 5714853068807

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N500 (N500) 500 KW / 650 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E2H E2H
Typecode Part 1 FC-302N500T5E54H4BGC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 500
Power 110% (NO) [KW] 560
Height [mm] 2000,0
Width w/ no C options [mm] 700,0
Depth [mm] 510,0
Depth with Option A/B [mm] 510,0
kVA 610
Power Loss NO [W] 11102
Power Loss NO [W] 9236
Power Loss HO [W] 9449
Power Loss HO [W] 7771
Continuous Current (NO) [A] 990
Intermittent Current (NO) [A] 1089
Continuous Current (NO) [A] 890
Intermittent Current (NO) [A] 979
Continuous Current (HO) [A] 880
Intermittent Current (HO) [A] 1320
Continuous Current (HO) [A] 780
Intermittent Current (HO) [A] 1170
Calculated Gross Weight [kg] 318.3
Calculated Net Weight [kg] 318
ECCN EU Y901
ECCN US 3A999.a
Plant from Orderline E201
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N500T5E54H4BGC
Modelcode02 7XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality