VA20CP-3L-0016-4-CP+BM25-000000411

136L6767

VACON0020-3L-0016-4-CP-R02
VACON® 20CP
-16 AMP,
,
,
Other options according to Model code

Model code: VACON0020-3L-0016-4-CP-R02

Product details

Gross weight 4 kg
Net weight 2.3 kg
Volume 0.528 hl
EAN 5710108833640

Vacon 020 Cold Plate

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Input type -3L -3L
Current Description -16 AMP
Segment -CP -CP
Typecode Part 1 VA20CP-3L-0016-4-CP+BM25
Typecode Part 2 -000000411
Modelcode01 VACON0020-3L-0016-4-CP
Modelcode02 -R02
Calculated Net Weight [kg] 3
Calculated Gross Weight [kg] 3.21
Dimensions WxHxD [mm] 161X240X83
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality