VACON® 20 Cold Plate

Shows 8 product(s)

135N0829

VA20CP-3L-0005-4-CP+BM25-000001886

VACON0020-3L-0005-4-CP+GSCB

VACON0020-3L-0005-4-CP+GSCB
VACON® 20CP
4,3 AMP, 380 – 480 Vac
(+DBIN)Brake Chopper, No keypad
C2 Commercial&Industry Environ, MS02
Other options according to Model code

Model code: VACON0020-3L-0005-4-CP+GSCB

135N0831

VA20CP-3L-0008-4-CP+BM25-000001888

VACON0020-3L-0008-4-CP+GSCB

VACON0020-3L-0008-4-CP+GSCB
VACON® 20CP
7,6 AMP, 380 – 480 Vac
(+DBIN)Brake Chopper, No keypad
C2 Commercial&Industry Environ, MS02
Other options according to Model code

Model code: VACON0020-3L-0008-4-CP+GSCB

135N6438

VA20CP-3L-0009-4-CP+BM25-000000412

VACON0020-3L-0009-4-CP
VACON® 20CP
-9 AMP, 380 – 480 Vac
(+DBIN)Brake Chopper, No keypad
C2 Commercial&Industry Environ, MS03
Other options according to Model code

Model code: VACON0020-3L-0009-4-CP

135N7495

VA20CP-3L-0003-4-CP+BM25-000000404

VACON0020-3L-0003-4-CP
VACON® 20CP
2,4 AMP, 380 – 480 Vac
(+DBIN)Brake Chopper, No keypad
C2 Commercial&Industry Environ, MS02
Other options according to Model code

Model code: VACON0020-3L-0003-4-CP

135X2321

VA20CP-3L-0007-2-CP+BM25-000001895

VACON0020-3L-0007-2-CP+GSCB

VACON0020-3L-0007-2-CP+GSCB
VACON® 20CP
7 AMP, 208 – 240 Vac
(+DBIN)Brake Chopper, No keypad
C2 Commercial&Industry Environ, MS02
Other options according to Model code

Model code: VACON0020-3L-0007-2-CP+GSCB

136F6328

VA20CP-3L-0017-2-CP+BM25-000001897

VACON0020-3L-0017-2-CP+GSCB

VACON0020-3L-0017-2-CP+GSCB
VACON® 20CP
-17,5 AMP, 208 – 240 Vac
(+DBIN)Brake Chopper, No keypad
C2 Commercial&Industry Environ, MS03
Other options according to Model code

Model code: VACON0020-3L-0017-2-CP+GSCB

136H4806

VA20CP-3L-0016-4-CP+BM25-000001900

VACON0020-3L-0016-4-CP+GSCB

VACON0020-3L-0016-4-CP+GSCB
VACON® 20CP
-16 AMP, 380 – 480 Vac
(+DBIN)Brake Chopper, No keypad
C2 Commercial&Industry Environ, MS03
Other options according to Model code

Model code: VACON0020-3L-0016-4-CP+GSCB

136L6767

VA20CP-3L-0016-4-CP+BM25-000000411

VACON0020-3L-0016-4-CP-R02
VACON® 20CP
-16 AMP, 380 – 480 Vac
(+DBIN)Brake Chopper, No keypad
C4 System Component, MS03
Other options according to Model code

Model code: VACON0020-3L-0016-4-CP-R02

View: