70-AB3L04167W10B031BM26-00116972

136L2153

Frequency converter
VACON0100-3L-0416-7+SRBT+IP00+POCM+DBIN+QEPO+FBIE
VACON 100 Industrial
525-690 Vac, 416 Amp, IP00
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 10
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0416-7+SRBT+IP00+POCM+DBIN+QEPO+FBIE

Product details

Gross weight 263.2 kg
Net weight 262.2 kg
Volume 1.532 m3
EAN 5710108787295

VACON 0100

Product View (Switch) GLBL Global (Standard)
Segment NONE VACON 100 Industrial
Region Code -R00 R00 International
Mains voltage -7 525-690 Vac
Current rating -0416 416 Amp
Installation options -DM DM Drive Module
Enclosure +IP00 IP00
Control panel +HMGR Graphical Keypad MK01
EMC emission limit category +EMC3 C3 Commercial&Industry Environ
Common mode filter (for DM) +POCM Common mode filter
DUT filter (for DM) +P000 No Option
Brake chopper +DBIN Integrated Brake Chopper
Real time clock option +SRBT Battery for real time clock
Configurable power range NONE None
Power connections +P000 No Power options (+P000)
Cable entry +Q000 No option
Additional Equipment B +QEPO Hardware extension box
Additonal Equipment C +Q000 No additonal option for Qxxx_C
Shipping package +GSCB Cardboard Box as Shipping pack
Marine construction +E000 no option
B-Slot Option Board +SBF3 F3,3 Relay board
C- Slot Option Board +SC00 No board
D-Slot Option Board +SD00 No board
E-Slot Option Board +SE00 No board
Internal FB selection +FBIE IndEth (ProfinetIO,EthernetIP)
Documentation level +DPAP Paper Manuals
Document language preference +DLUK English
Firmware Language Pack +FL01 UK, DE, FI, SE, IT, FR lang
Application +A0000 No Application
Parameter Set +L0000 No application parameter set
Motor parameter default freq +LS50 50 Hz def motor freq settings
Unit for measure for display +LSSI Metric Units of Measure
Labeling options +LPC1 no additional labels
UL approval +GAUL UL Approval (+GAUL)
Marine approval NONE None
RCM Approval +GACT RCM Approval N16307
KC approval +GAKC KC Approval
Ukrainian approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Auxilary power supply +C000 no option
DC power supply for aux device +C000 no option
AC socket for aux devices +C000 no option
Input Devices NONE none_
Common mode filter (for ED) +P000 no option
DU/DT, Sine filter (for ED) +P000 no option
Terminal Options NONE none_
Door Equipments +C000 no option
Cabinet heater +C000 no option
Cabinet light +C000 no option
Motor heater control +C000 no option
Emergency stop options +C000 no option
Insulation fault sensor +C000 no option
Cabling from top +C000 no option
Back channel cooling +C000 no option
Cabinet Plinth +C000 no option
Empty extension segment NONE None
Standardized cabinet solution NONE None
Engineered cabinet solution NONE None
Product Group VACON VACON
Product Series 0100 Vacon 100 series
Phase -3L 3 Phase AC Input
Customized +BM26 Vacon 100
Main Circuit +M000 NONE
Firmware +F0072 Vacon0100 Software package
Max output frequency NONE None
Terminal Box +T000 NONE
Bypass Control Operation Mode NONE none_
Bypass Input Type NONE none_
Bypass power connection type NONE none_
CE approval +GACE CE Approval (+GACE)
ATEX Approval NONE None
County Specific Approval NONE None
Warrenty time +WT01 Warranty 12/18 months (+WT01)
Frame Size MR10 Frame 10
Product Catalog NO_VIEW NO VIEW
Modelcode01 VACON0100-3L-0416-7
Modelcode02 +SRBT+IP00+POCM+DBIN+QEPO+FBIE
Calculated Net Weight [kg] 221
Calculated Gross Weight [kg] 222
Motor Power Low Overload [kW] 400
Motor Power High Overload [kW] 355
Dimensions WxHxD [mm] net 507 X 1463 X 525
Dimensions WxHxD [mm] Gross 789 X 1170 X 1700
Dimensions WxHxD [mm] 508X980X525
Continuous Current (NO) [A] 416
Continuous Current (HO) [A] 385
Motor Power HP Low Overload 450
Motor Power HP High Overload 300
Typecode Part 1 70-AB3L04167W10B031BM26
Typecode Part 2 -00116972
Stockcode part 1 70-AB3L04167W10B031BM26
Stockcode part 2 -00116972
check if complete OK
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Help Counter 30
Help Counter 2
Calculated Net Weight 262.2
Salestext MR10-0416-7+IP00+EMC3
Sub family identification NONE Normal customer ordered
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality