VACON® 100 INDUSTRIAL

Shows 7,183 product(s)

132H0099

70-AB3L02615W09B220BM26-00037240

Frequency converter
VACON0100-3L-0261-5+SCB4
VACON 100 Industrial
380-500 Vac, 261 Amp, IP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: B4,AI,2AO(mA,isol),+24V/EXT
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 09
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0261-5+SCB4

132H0104

70-AB3L00165W05B221BM26-00049959

Frequency converter
VACON0100-3L-0016-5+SBF4
VACON 100 Industrial
380-500 Vac, 16 Amp, IP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 05
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0016-5+SBF4

132H0111

70-AB3L01405W08B220BM26-00130740

Frequency converter
VACON0100-3L-0140-5+SBF4+SEBJ+FL03+DPAP+DLES+FBIE
VACON 100 Industrial
380-500 Vac, 140 Amp, IP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: Spanish
Frame 08
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0140-5+SBF4+SEBJ+FL03+DPAP+DLES+FBIE

132H0242

70-AB3L00235W05B221BM26-00131293

Frequency converter
VACON0100-3L-0023-5+FL04+DPAP+DLCZ+FBIE
VACON 100 Industrial
380-500 Vac, 23 Amp, IP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: Czech
Frame 05
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0023-5+FL04+DPAP+DLCZ+FBIE

132H0245

70-AB3L01705W08B220BM26-00099272

Frequency converter
VACON0100-3L-0170-5+SBF4+SEBJ+DPAP+DLDE+FBIE
VACON 100 Industrial
380-500 Vac, 170 Amp, IP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: German
Frame 08
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0170-5+SBF4+SEBJ+DPAP+DLDE+FBIE

132H0325

70-AB3L00032W04B521BM26-00131190

Frequency converter
VACON0100-3L-0003-2+SDE3+SEBJ+IP54+FL03+QDSS+DPAP+DLNL
VACON 100 Industrial
208–240 Vac, 3 Amp, IP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: E3,PROFIBUS DP
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Dutch
Frame 04
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0003-2+SDE3+SEBJ+IP54+FL03+QDSS+DPAP+DLNL

132H0331

70-AB3L02055W08B220BM26-00131332

Frequency converter
VACON0100-3L-0205-5+SEBJ+DPAP+DLDE+FBIE
VACON 100 Industrial
380-500 Vac, 205 Amp, IP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: German
Frame 08
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0205-5+SEBJ+DPAP+DLDE+FBIE

132H0337

70-AB3L01055W07B240BM26-00131258

Frequency converter
VACON0100-3L-0105-5-R02+SBF4
VACON 100 Industrial
380-500 Vac, 105 Amp, IP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 07
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0105-5-R02+SBF4

132H0360

70-AB3L01705W08B520BM26-00131337

Frequency converter
VACON0100-3L-0170-5+SCB2+SEE3+IP54
VACON 100 Industrial
380-500 Vac, 170 Amp, IP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: B2,1RO(NO/NC),1RO(NO),therm
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 08
E Slot: E3,PROFIBUS DP

Other options according to Model code

Model code: VACON0100-3L-0170-5+SCB2+SEE3+IP54

132H0463

70-AB3L00085W04B221BM26-00104535

Frequency converter
VACON0100-3L-0008-5+SBF4+SDB4+FL05+DPAP+DLDE
VACON 100 Industrial
380-500 Vac, 8 Amp, IP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: B4,AI,2AO(mA,isol),+24V/EXT
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: German
Frame 04
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0008-5+SBF4+SDB4+FL05+DPAP+DLDE

View: