FC-302N132T7E2MH2XLCEXXSXXXXAXB4CXRXXD0

136G2914

Frequency converter
FC-302N132T7E2MH2XLCEXXSXXXXAXB4CXRXXD0
VLT® AutomationDrive FC-302
(N132) 132 KW / 200 HP, Three phase
525 - 690 VAC *, IP21/Type 1+mains shield
RFI Filter
No brake chopper
Graphical LCP + USB
Coated PCB, Disconnect+Contactor+Fuse
Latest release std. SW.
Frame: D6H
MCB-113 Ext. Relay Card, MCB-107 24V DC backup
No A Option, MCB-114 VLT Sensor Input

Other options according to Model code

Model code: FC-302N132T7E2MH2XLCEXXSXXXXAXB4CXRXXD0

Product details

Gross weight 154 kg
Net weight 114 kg
Volume 444.21 l
EAN 5710108593520

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N132 (N132) 132 KW / 200 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E2M IP21/Type 1+mains shield
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP L Graphical LCP + USB
Coating PCB C Coated PCB
Mains Option E Disconnect+Contactor+Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option B4 MCB-114 VLT Sensor Input
C0 Option MCO CX No C0 option
C1 Option R MCB-113 Ext. Relay Card
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size D6H D6H
Typecode Part 1 FC-302N132T7E2MH2XLC
Typecode Part 2 EXXSXXXXAXB4CXRXXD0
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 132
Power 110% (NO) [KW] 160
Height [mm] 1663,0
Width w/ no C options [mm] 325,0
Depth [mm] 381,0
Depth with Option A/B [mm] 381,0
kVA 185
Power Loss NO [W] 2649
Power Loss NO [W] 2740
Power Loss HO [W] 2080
Power Loss HO [W] 2159
Continuous Current (NO) [A] 201
Intermittent Current (NO) [A] 221
Continuous Current (NO) [A] 192
Intermittent Current (NO) [A] 211
Continuous Current (HO) [A] 162
Intermittent Current (HO) [A] 243
Continuous Current (HO) [A] 155
Intermittent Current (HO) [A] 232
Calculated Gross Weight [kg] 129.3
Calculated Net Weight [kg] 129
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N132T7E2MH2XLC
Modelcode02 EXXSXXXXAXB4CXRXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality