Control Board Auto. Motion w. PROFINET
136B3290
iC7 Automation control board with PROFINET RT and support for Motion
application OS7PR.
iC7 Automation control board with PROFINET RT and support for Motion
application OS7PR.
Gross weight | 0.102 kg |
Net weight | 0.096 kg |
Volume | 3.578 l |
EAN | 5715253386614 |
Gross weight | 0.102 kg |
Net weight | 0.096 kg |
Volume | 3.578 l |
EAN | 5715253386614 |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
Additional drive features 1 | Motion |
Communication interface X1/X2 | PROFINET RT OS7PR |
Product category | Frequency converter,air-cooled |
Product group | iC7-60 |
Additional drive features 1 | Motion |
Communication interface X1/X2 | PROFINET RT OS7PR |
Product category | Frequency converter,air-cooled |
Product group | iC7-60 |