FC-302N315T5E54H2BGC3XXSXXXXAXBXCXXXXDX

135U3856

Frequency converter
FC-302N315T5E54H2BGC3XXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(N315) 315 KW / 450 HP, Three phase
380 - 500 VAC, (E54) IP54 / Type 12
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
Frame: E1H
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302N315T5E54H2BGC3XXSXXXXAXBXCXXXXDX

Product details

Gross weight 288 kg
Net weight 248 kg
Volume 0 l
EAN 5710108301156

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N315 (N315) 315 KW / 450 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E1H E1H
Typecode Part 1 FC-302N315T5E54H2BGC
Typecode Part 2 3XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 315
Power 110% (NO) [KW] 355
Height [mm] 2000,0
Width w/ no C options [mm] 600,0
Depth [mm] 510,0
Depth with Option A/B [mm] 510,0
kVA 416
Power Loss NO [W] 6928
Power Loss NO [W] 5910
Power Loss HO [W] 6178
Power Loss HO [W] 5322
Continuous Current (NO) [A] 658
Intermittent Current (NO) [A] 724
Continuous Current (NO) [A] 590
Intermittent Current (NO) [A] 649
Continuous Current (HO) [A] 600
Intermittent Current (HO) [A] 900
Continuous Current (HO) [A] 540
Intermittent Current (HO) [A] 810
Calculated Gross Weight [kg] 295.3
Calculated Net Weight [kg] 295
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Modelcode01 FC-302N315T5E54H2BGC
Modelcode02 3XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality