FCP106N4K0T4C66H1FSXXAX0

134X1911

VLT® DriveMotor FCP 106
4.0 kW /5.5 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH2

Model code: FCP106N4K0T4C66H1FSXXAX0
Re-configure

Product details

Gross weight 6.5 Kilogram
Net weight 6.2 Kilogram
Volume 21.28 Liter
EAN 5710108080143

 

DrivePro category EXCH Exchange Unit
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Enclosure C66 Standard IP66/UL type 4X
Fan Option F With Fan
Frame Size MH2 MH2
HELP CHAR 0
Memory module 0 Memory module
Modelcode01 FCP106N4K0T4C66H1FSXXAX0
Options AX No option
Power Size N4K0 4.0 kW /5.5 HP
Product Catalog NO_VIEW NO VIEW
Product Group FCP VLT® DriveMotor FCP
Product Hierarchy 87D4569702036
Product View (Default) Global (Standard)
Product View (Switch) GLBL Global (Standard)
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
RFI Filter H1 Integrated RFI Class A1/B
Series 106 106
Special Version SXX Latest release – std. software
STAT NO 02036
Typecode Part 1 FCP106N4K0T4C66H1FSXXAX0
Vendor ERR01 Cannot Determine Vendor
Voltage T4 Three phase 380-480 VAC

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality