FC-202N160T4E5MH4TGR7XXSXXXXAXBXCXXXXDX

134H3260

Frequency converter
FC-202N160T4E5MH4TGR7XXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(N160) 160 KW / 250 HP, Three phase
380 - 480 VAC, IP54/Type 12+main shield
RFI class A1 (C2)
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB 3C3 + Ruggedised, Fuse
Latest release std. SW.
Frame: D1H
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202N160T4E5MH4TGR7XXSXXXXAXBXCXXXXDX

Product details

Gross weight 84 kg
Net weight 79 kg
Volume 0 l
EAN 5710107683628

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N160 (N160) 160 KW / 250 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB R Coated PCB 3C3 + Ruggedised
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Typecode Part 1 FC-202N160T4E5MH4TGR
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 132
Power 110% (NO) [KW] 160
Height [mm] 901,0
Width w/ no C options [mm] 325,0
Depth [mm] 378,0
Depth with Option A/B [mm] 378,0
kVA 218
Continuous Current (NO) [A] 315
Intermittent Current (NO) [A] 346
Continuous Current (NO) [A] 302
Intermittent Current (NO) [A] 332
Continuous Current (HO) [A] 260
Intermittent Current (HO) [A] 390
Continuous Current (HO) [A] 240
Intermittent Current (HO) [A] 360
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU Y901
ECCN US 3A999.a
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N160T4E5MH4TGR
Modelcode02 7XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality