FC-102N315T4E5MH4TGR7XXSXXXXAXBXCXXXXDX

134H3259

Frequency Converter
FC-102N315T4E5MH4TGR7XXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(N315) 315 KW / 450 HP, Three phase
380 - 480 VAC, IP54/Type 12+main shield
RFI class A1 (C2)
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB 3C3 + Ruggedised, Fuse
Latest release std. SW.
Frame: D2H
No C1 option, No D option
No A Option, No B Option

Other options according to Model Code

Model code: FC-102N315T4E5MH4TGR7XXSXXXXAXBXCXXXXDX

Product details

Gross weight 152 kg
Net weight 137 kg
Volume 369.36 l
EAN 5710107683611

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating N315 (N315) 315 KW / 450 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB R Coated PCB 3C3 + Ruggedised
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D2H D2H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102N315T4E5MH4TGR
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 315
Height [mm] 1060,0
Width w/ no C options [mm] 420,0
Depth [mm] 378,0
Depth with Option A/B [mm] 378,0
kVA 407
Power Loss NO [W] 6663
Power Loss NO [W] 5703
Continuous Current (NO) [A] 588
Intermittent Current (NO) [A] 647
Continuous Current (NO) [A] 535
Intermittent Current (NO) [A] 588
Calculated Gross Weight [kg] 125.3
Calculated Net Weight [kg] 125
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102N315T4E5MH4TGR
Modelcode02 7XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality