AC voltage |
3X0-400/460/500VAC |
3X0-400/460/500VAC |
|
Additional drive features 1 |
+DD1X |
None |
|
Additional drive features 2 |
+DE2X |
None |
|
Additional drive features 3 |
+DF3X |
None |
|
Additional drive features 4 |
+DG4X |
None |
|
Additional drive features 5 |
+DH5X |
None |
|
Calculated Gross Weight [kg] |
|
64 |
|
Calculated Net Weight [kg] |
|
41 |
|
Calculated Package Weight |
|
23 |
|
check if complete |
OK |
OK |
|
Communication interface, X0 |
+BBEL |
Ethernet port, no protocol |
|
Communication interface, X1/X2 |
+BAMT |
Modbus TCP OS7MT |
|
Configuration code 01 |
|
IC7-60SLINB5-385AE00F4 |
|
Configuration code 02 |
|
+AEXX+AFXX+AGCX+AJXX+AKFX+ANN1 |
|
Configuration code 03 |
|
+AONH+BAMT+BBEL+BDC1+BEXX+BFXX |
|
Configuration code 04 |
|
+BGXX+BHXX+BKA0+BLXX+CAM0+CBT0 |
|
Configuration code 05 |
|
+CCXX+CDXX+CEXX+CFXX+CGXX+CHXX |
|
Configuration code 06 |
|
+CIXX+CJXX+DAMA+DBXX+DD1X+DE2X |
|
Configuration code 07 |
|
+DF3X+DG4X+DH5X+DI6X+EAXXXXXX |
|
Configuration code 08 |
|
+ECXXX+EGIN+EHEN+EJXX+EL01 |
|
Continous current IH (1/5min) |
289A(500VAC) |
289A(500VAC) |
|
Continous current IL (1/5min) |
385A(500VAC) |
385A(500VAC) |
|
Control panel |
+BFXX |
None |
|
Control panel cable length |
+BHXX |
None |
|
Control panel mounting type |
+BGXX |
None |
|
Control unit cable length |
+BKA0 |
10.0 m (32 ft), Fiber |
|
Cooling circuit connector type |
+ANN1 |
Push-in connection |
|
Cooling circuit hose length |
+AONH |
None |
|
Cooling type |
Liquid Cooled |
Liquid Cooled |
|
Current rating |
-385A |
385 A |
|
Customer specific application |
+DBXX |
None |
|
Customer-specific label |
+EJXX |
None |
|
Customization file package ID |
+EAXXXXXX |
No customization |
|
DC Bus current |
408A(675VDC) |
408A(675VDC) |
|
DC Bus voltage |
465-800VDC |
465-800VDC |
|
DC fuses and devices |
+AKFX |
DC bus fuses |
|
DC power |
275KW(675VDC) |
275KW(675VDC) |
|
Documentation language |
+EHEN |
English |
|
ECCN EU |
Y901 |
Y901 |
|
ECCN US |
3A999.a |
3A999.a |
|
EMC category |
F4 |
C4 category |
|
Enclosure rating |
IP00 / OPEN TYPE |
IP00 / OPEN TYPE |
|
Extra environmental protection |
+AGCX |
Coated boards |
|
Frame designation |
IM10L |
IM10L |
|
Functional safety |
+BEXX |
None, not upgradable |
|
HELP CHAR |
|
91D53A0604678 |
|
Help Counter |
|
1 |
|
High speed enabled |
+DI6X |
No |
|
Integration unit |
+AEXX |
None |
|
Language package |
+EL01 |
Global |
|
Liquid temp. High Overload |
45°C/113°F |
45°C/113°F |
|
Liquid temp. Low Overload |
45°C/113°F |
45°C/113°F |
|
Liquid temp. Nominal load |
45°C/113°F |
45°C/113°F |
|
Main unit Depth |
558MM/22IN |
558MM/22IN |
|
Main unit Height |
710MM/28IN |
710MM/28IN |
|
Main unit Width |
140MM/5.5IN |
140MM/5.5IN |
|
Mains input device |
+AJXX |
None |
|
Mains voltage |
B5 |
380-500 V AC / 465-800 V DC |
|
Marine construction |
+AFXX |
None |
|
Modelcode01 |
|
IC7-60SLINB5-385AE00F4 |
|
Modelcode02 |
|
+AKFX+ANN1 |
|
Modelcode03 |
|
+AONH+BAMT+BDC1+BEXX |
|
Modelcode04 |
|
+BKA0+CAM0+CBT0 |
|
Modelcode06 |
|
+DAMA |
|
Modelcode08 |
|
+EGIN+EHEN |
|
Nominal AC current |
394A(500VAC) |
394A(500VAC) |
|
Option slot A |
+CAM0 |
Encoder/Resolver Option OC7M0 |
|
Option slot B |
+CBT0 |
Temperature Measurement OC7T0 |
|
Option slot C |
+CCXX |
None, without mounting plate |
|
Option slot D |
+CDXX |
None, without mounting plate |
|
Option slot E |
+CEXX |
None, without mounting plate |
|
Option slot F |
+CFXX |
None, without mounting plate |
|
Option slot G |
+CGXX |
None, without mounting plate |
|
Option slot H |
+CHXX |
None, without mounting plate |
|
Option slot I |
+CIXX |
None, without mounting plate |
|
Option slot J |
+CJXX |
None, without mounting plate |
|
Output frequency |
0-599Hz |
0-599Hz |
|
Overload current IH (1/5min) |
289A(500VAC) |
289A(500VAC) |
|
Overload current IL (1/5min) |
424A(500V) |
424A(500V) |
|
Power rating |
250 |
250 kW/350 HP |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
Product category |
SL |
System module, liquid-cooled |
|
Product Category -DrivesSymbol |
System module, liquid-cooled |
System module, liquid-cooled |
|
Product group |
IC7-60 |
iC7-60 |
|
Product Hierarchy |
|
91D53A0604678 |
|
Product series |
+DAMA |
iC7-Marine |
|
Product software ID |
+ECXXX |
Latest released version |
|
Product specific marine cert. |
+VBXX |
None |
|
Product type |
IN |
Inverter module, INU |
|
Product Type - DrivesSymbol |
Inverter module |
Inverter module |
|
Product View (Default) |
|
Global (Standard) |
|
Product View (Switch) |
GLBL |
Global (Standard) |
|
Protection rating |
E00 |
IP00/Open Type |
|
Run Number |
|
000092490 |
|
Salescode part 1 |
IC7-60SLINB5-385AE00F4 |
IC7-60SLINB5-385AE00F4 |
|
Salescode part 2 |
+AKFX+ANN1 |
+AKFX+ANN1 |
|
Salescode part 3 |
+AONH+BAMT+BDC1+BEXX |
+AONH+BAMT+BDC1+BEXX |
|
Salescode part 4 |
+BKA0+CAM0+CBT0 |
+BKA0+CAM0+CBT0 |
|
Salescode part 5 |
+DAMA |
+DAMA |
|
Salescode part 6 |
+EGIN+EHEN |
+EGIN+EHEN |
|
Shipping package |
+TACB |
Cardboard box package |
|
Short circuit current rating |
100kA |
100kA |
|
Standard I/O |
+BDC1 |
I/O and Relay Option OC7C1 |
|
StarCoupler board cable length |
+BLXX |
None |
|
Start current Imax (3sec) |
578A |
578A |
|
STAT NO |
|
04678 |
|
Storage temperature |
-40...70°C/-40...158°F |
-40...70°C/-40...158°F |
|
Technical documentation |
+EGIN |
Installation guide |
|
Typecode Part 1 |
|
7SM-MASLINB5-385AE00F4 |
|
Typecode Part 2 |
|
-000092490 |
|
Typical motor power PH2 (150%) |
160KW(500VAC) |
160KW(500VAC) |
|
Typical motor power PL (110%) |
250KW(500VAC) |
250KW(500VAC) |
|
Vendor |
ERR01 |
Cannot Determine Vendor |
|