iC7-Marine System Modules

Shows 90 product(s)

132X8750

7SM-MASL3AB5-380AE00F4-000092484

iC7-Marine
System module, liquid-cooled
IC7-60SL3AB5-380AE00F4+AEZ3+AJFX+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BKA0+DAMA+EGIN+EHEN
IP00/Open Type, Frame: AR10L
3~, regenerative, AFE, 380-500 V AC / 465-800 V DC, 380 A
EMC category: C4 category
None
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SL3AB5-380AE00F4+AEZ3+AJFX+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BKA0+DAMA+EGIN+EHEN

132X8751

7SM-MASLINB5-206AE00F4-000092486

iC7-Marine
System module, liquid-cooled
IC7-60SLINB5-206AE00F4+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BKA0+CAM0+CBT0+DAMA+EGIN+EHEN
IP00/Open Type, Frame: IM10L
Inverter module, INU, 380-500 V AC / 465-800 V DC, 206 A
EMC category: C4 category
None
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLINB5-206AE00F4+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BKA0+CAM0+CBT0+DAMA+EGIN+EHEN

132X8752

7SM-MASLINB5-302AE00F4-000092488

iC7-Marine
System module, liquid-cooled
IC7-60SLINB5-302AE00F4+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BKA0+CAM0+CBT0+DAMA+EGIN+EHEN
IP00/Open Type, Frame: IM10L
Inverter module, INU, 380-500 V AC / 465-800 V DC, 302 A
EMC category: C4 category
None
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLINB5-302AE00F4+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BKA0+CAM0+CBT0+DAMA+EGIN+EHEN

132X8754

7SM-MASLINB5-385AE00F4-000092490

iC7-Marine
System module, liquid-cooled
IC7-60SLINB5-385AE00F4+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BKA0+CAM0+CBT0+DAMA+EGIN+EHEN
IP00/Open Type, Frame: IM10L
Inverter module, INU, 380-500 V AC / 465-800 V DC, 385 A
EMC category: C4 category
None
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLINB5-385AE00F4+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BKA0+CAM0+CBT0+DAMA+EGIN+EHEN

137G0117

7SM-MASLIN07-416AE00F4-000094391

iC7-Marine
System module, liquid-cooled
IC7-60SLIN07-416AE00F4+ANN1+AONH+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK15+DAMA+EGIN+EHEN
IP00/Open Type, Frame: IM10L
Inverter module, INU, 525-690 V AC / 640-1100 V DC, 416 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLIN07-416AE00F4+ANN1+AONH+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK15+DAMA+EGIN+EHEN

137G1042

7SM-MASLIN07-416AE00F4-000095362

iC7-Marine
System module, liquid-cooled
IC7-60SLIN07-416AE00F4+ANNC+AONH+BAMT+BEXX+DAMA+EGIN+EHEN
IP00/Open Type, Frame: IM10L
Inverter module, INU, 525-690 V AC / 640-1100 V DC, 416 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLIN07-416AE00F4+ANNC+AONH+BAMT+BEXX+DAMA+EGIN+EHEN

137G1043

7SM-MASLIN07-820AE00F4-000095364

iC7-Marine
System module, liquid-cooled
IC7-60SLIN07-820AE00F4+ANNC+AONH+BAMT+BEXX+DAMA+EGIN+EHEN
IP00/Open Type, Frame: IM12L
Inverter module, INU, 525-690 V AC / 640-1100 V DC, 820 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLIN07-820AE00F4+ANNC+AONH+BAMT+BEXX+DAMA+EGIN+EHEN

137G1044

7SM-MASLIN07-416AE00F4-000095366

iC7-Marine
System module, liquid-cooled
IC7-60SLIN07-416AE00F4+AE10+ANNC+AONH+BAMT+BEXX+DAMA+EGIN+EHEN
IP00/Open Type, Frame: IR10L
Inverter module, INU, 525-690 V AC / 640-1100 V DC, 416 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLIN07-416AE00F4+AE10+ANNC+AONH+BAMT+BEXX+DAMA+EGIN+EHEN

137G1045

7SM-MASLIN07-820AE00F4-000095368

iC7-Marine
System module, liquid-cooled
IC7-60SLIN07-820AE00F4+AE10+ANNC+AONH+BAMT+BEXX+DAMA+EGIN+EHEN
IP00/Open Type, Frame: IR12L
Inverter module, INU, 525-690 V AC / 640-1100 V DC, 820 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLIN07-820AE00F4+AE10+ANNC+AONH+BAMT+BEXX+DAMA+EGIN+EHEN

137G1046

7SM-MASLIN07-416AE00F4-000095370

iC7-Marine
System module, liquid-cooled
IC7-60SLIN07-416AE00F4+AEU1+ANNC+AONH+BAMT+BEXX+DAMA+EGIN+EHEN
IP00/Open Type, Frame: IR10L
Inverter module, INU, 525-690 V AC / 640-1100 V DC, 416 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLIN07-416AE00F4+AEU1+ANNC+AONH+BAMT+BEXX+DAMA+EGIN+EHEN

View: