Spare part, EV220BW 15-50 BE/SS, Service kit
132U8080
Product Type: Spare part, Used for product: EV220BW 15-50 BE/SS, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV220BW 15-50 BE/SS, Type designation: Service kit, Service kit
Gross weight | 100 Gram |
Net weight | 83 Gram |
Volume | 0.253 Liter |
EAN | 5714279863475 |
Gross weight | 100 Gram |
Net weight | 83 Gram |
Volume | 0.253 Liter |
EAN | 5714279863475 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Media recommendations | Drinking Water&Heating ECO/SS |
Packing format | Multi pack |
Parts included |
2 x O-rings 4 x screws Armature tube Armature with spring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220BW 15-50 BE/SS |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Media recommendations | Drinking Water&Heating ECO/SS |
Packing format | Multi pack |
Parts included |
2 x O-rings 4 x screws Armature tube Armature with spring |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220BW 15-50 BE/SS |