Spare part, EV220BW 15-50 EPDM, Service kit
132U8041
Product Type: Spare part, Used for product: EV220BW 15-50 EPDM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV220BW 15-50 EPDM, Type designation: Service kit, Service kit
Gross weight | 0.254 Kilogram |
Net weight | 0.237 Kilogram |
Volume | 0.424 Cubic decimeter |
EAN | 5714279860658 |
Gross weight | 0.254 Kilogram |
Net weight | 0.237 Kilogram |
Volume | 0.424 Cubic decimeter |
EAN | 5714279860658 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Media recommendations | Drinking Water&Heating ECO/SS |
Packing format | Multi pack |
Parts included |
4 x O-rings 4 x screws Closing spring Diaphragm Equalizing orifice |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 12 pc |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220BW 15-50 EPDM |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Media recommendations | Drinking Water&Heating ECO/SS |
Packing format | Multi pack |
Parts included |
4 x O-rings 4 x screws Closing spring Diaphragm Equalizing orifice |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 12 pc |
Seal Material | EPDM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220BW 15-50 EPDM |