Solenoid valve, EV228BW, Function: UN, G, 3/4, 8 m³/h, EPDM
132U2403
Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Stainless steel, Operation: Latching, Number of ways: 2/2
Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Stainless steel, Operation: Latching, Number of ways: 2/2
Gross weight | 1.178 Kilogram |
Net weight | 0.853 Kilogram |
Volume | 0.88 Liter |
EAN | 5702428508759 |
Gross weight | 1.178 Kilogram |
Net weight | 0.853 Kilogram |
Volume | 0.88 Liter |
EAN | 5702428508759 |
Actuator | BW |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 60 °C |
Ambient temperature max. [°F] | 140 °F |
Application | Open |
Approval |
ACS PZH RISE SINTEF |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Stainless steel |
Connection size [in] | 3/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Cv value [gal/min] | 9.25 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 4.35 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Function | UN |
In scope of WEEE | Yes |
Inlet connection standard | ISO 228-1 |
Inlet connection type | G |
Inlet Internal/External | Internal |
Inlet size [in] | 3/4 in |
Kv value [m³/h] | 8 m³/h |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Drinking Water&Heating ECO/SS |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Latching |
Orifice size [mm] | 20 mm |
Orifice size fraction [in] | 3/4 in |
Outlet connection standard | ISO 228-1 |
Outlet connection type | G |
Outlet Internal/External | Internal |
Outlet size [in] | 3/4 in |
Packing format | Multi pack |
Parts Program name | EV228BW |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV228BW 20SS G 34E UN000 |
Type | EV228BW |
Type designation | EV220BW 20 |
UK RoHS compliance | Out of scope |
Actuator | BW |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 60 °C |
Ambient temperature max. [°F] | 140 °F |
Application | Open |
Approval |
ACS PZH RISE SINTEF |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Stainless steel |
Connection size [in] | 3/4 |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Cv value [gal/min] | 9.25 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 4.35 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Function | UN |
In scope of WEEE | Yes |
Inlet connection standard | ISO 228-1 |
Inlet connection type | G |
Inlet Internal/External | Internal |
Inlet size [in] | 3/4 in |
Kv value [m³/h] | 8 m³/h |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Drinking Water&Heating ECO/SS |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Operation | Latching |
Orifice size [mm] | 20 mm |
Orifice size fraction [in] | 3/4 in |
Outlet connection standard | ISO 228-1 |
Outlet connection type | G |
Outlet Internal/External | Internal |
Outlet size [in] | 3/4 in |
Packing format | Multi pack |
Parts Program name | EV228BW |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV228BW 20SS G 34E UN000 |
Type | EV228BW |
Type designation | EV220BW 20 |
UK RoHS compliance | Out of scope |