70-AC1L00051W03A140BM25-000065399

132L8830

Frequency Converter
VACON0020-1L-0005-1-R02+DLUKMI03-0005-1+IP20+EMC4
(0020) Vacon 020
1 Phase AC Input, 105–120 Vac
5 Amp, IP20/UL Open Type, EMC 4 Class
(+DBNO) No Brake, 60 Hz, MI03
Other options according to Model code

Model code: VACON0020-1L-0005-1-R02+DLUK

Product details

Gross weight 1.68 kg
Net weight 1.3 kg
Volume 0 l
EAN 5714853905706

Vacon 0010/20

Product View (Switch) GLBL Global (Standard)
Product Group VACON (VACON) Vacon
Product Range 0020 (0020) Vacon 020
Segment NONE (NONE) Vacon 10/20
Customized +BM25 (+BM25) Vacon0020 product
Regional -R02 North America
Input -1L 1 Phase AC Input
Voltage -1 105–120 Vac
Current -0005 5 Amp
Current Description 4,8 AMP
API Selection +SM20 API for Vacon0020
E Slot Option Board +SE00 No Option
Mounting -DM Drive Module
Enclosure +IP20 IP20/UL Open Type
EMC Level +EMC4 EMC 4 Class
Enclosure Accessory A +QPES (+QPES) PE Plate Kit
Enclosure Accessory B +Q000 (+Q000) No Additional Option
Documentation Language +DLUK (+DLUK) English
Documentation level +DQCK (+DQCK) Quick Guide
Label Language +LLUK (+LLUK) English
SW package +F0107 (+F0107)VACON 20 SW package
Application +A0000 (+A0000)No Special Application
Brake +DBNO (+DBNO) No Brake
Display Units +LSUS (+LSUS)US Units of Measure
Frequency Setting +LS60 60 Hz
Parameter Set +L0000 (+L0000) No Parameter Set
Shipping Package +GSCB Cardboard Box as Shipping pack
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GNCE (+GNCE) No CE approval
C-tick Approval +GNCT (+GNCT) No C-Tick Approval
KC Approval +GNKC (+GNKC) No KC Approval
Standard Warranty +WT01 (+WT01) Warranty 12/18 Months
Frame Size MI03 MI03
Typecode Part 1 70-AC1L00051W03A140BM25
Typecode Part 2 -000065399
Modelcode01 VACON0020-1L-0005-1
Modelcode02 -R02
Modelcode03 +DLUK
Product Catalog GLBL Global (Standard)
Salestext MI03-0005-1+IP20+EMC4
Calculated Net Weight [kg] 1.3
Calculated Gross Weight [kg] 1.68
Motor Power High Overload [kW] 1.1
Dimensions WxHxD [mm] 100 X 255 X 109
Continuous Current (NO) [A] 9
Plant from Orderline B201
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Help Counter 1
PREFIX AS PART OF STOCKCODE 70- PREFIX FOR VXS020
VXS020 FRAME TYPE A Frame type A
check if complete OK
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality