Product View (Switch) |
GLBL |
Global (Standard) |
|
Segment |
-FLOW |
VACON 100 FLOW |
|
Region Code |
-R00 |
R00 International |
|
Mains voltage |
-5 |
380-500 Vac |
|
Current rating |
-0061 |
61 Amp |
|
Installation options |
-DM |
DM Drive Module |
|
Enclosure |
+IP21 |
IP21/NEMA1 |
|
Control panel |
+HMGR |
Graphical Keypad MK01 |
|
EMC emission limit category |
+EMC2 |
C2 Commercial&Industry Environ |
|
Common mode filter (for DM) |
+P000 |
No Option |
|
DUT filter (for DM) |
+P000 |
No Option |
|
Brake chopper |
+DBNO |
No dynamic braking device |
|
Real time clock option |
+SRNO |
No Battery for real time clock |
|
Configurable power range |
NONE |
None |
|
Power connections |
+P000 |
No Power options (+P000) |
|
Cable entry |
+QGLM |
Metric conduit plate |
|
Additional Equipment B |
+Q000 |
No option for Qxxx_B (+Q000) |
|
Additonal Equipment C |
+Q000 |
No additonal option for Qxxx_C |
|
Shipping package |
+GSCB |
Cardboard Box as Shipping pack |
|
Marine construction |
+EMAR |
Marine construction |
|
B-Slot Option Board |
+SBF4 |
F4,2 Relay board with therm |
|
C- Slot Option Board |
+SCBH |
BH,3 temp meas channels |
|
D-Slot Option Board |
+SD00 |
No board |
|
E-Slot Option Board |
+SE00 |
No board |
|
Internal FB selection |
+FBM1 |
Std protocol,Modbus,N2,BacNet |
|
Documentation level |
+DPAP |
Paper Manuals |
|
Document language preference |
+DLUK |
English |
|
Firmware Language Pack |
+FL01 |
UK, DE, FI, SE, IT, FR lang |
|
Application |
+A0000 |
No Application |
|
Parameter Set |
+L0000 |
No application parameter set |
|
Motor parameter default freq |
+LS50 |
50 Hz def motor freq settings |
|
Unit for measure for display |
+LSSI |
Metric Units of Measure |
|
Labeling options |
+LPC1 |
no additional labels |
|
UL approval |
+GAUL |
UL Approval (+GAUL) |
|
Marine approval |
NONE |
None |
|
RCM Approval |
+GACT |
RCM Approval N16307 |
|
KC approval |
+GAKC |
KC Approval |
|
Ukrainian approval |
+GAUA |
Ukrainian Approval |
|
EAC Approval |
+GAEA |
EAC Approval |
|
Auxilary power supply |
+C000 |
no option |
|
DC power supply for aux device |
+C000 |
no option |
|
AC socket for aux devices |
+C000 |
no option |
|
Input Devices |
NONE |
none_ |
|
Common mode filter (for ED) |
+P000 |
no option |
|
DU/DT, Sine filter (for ED) |
+P000 |
no option |
|
Terminal Options |
NONE |
none_ |
|
Door Equipments |
+C000 |
no option |
|
Cabinet heater |
+C000 |
no option |
|
Cabinet light |
+C000 |
no option |
|
Motor heater control |
+C000 |
no option |
|
Emergency stop options |
+C000 |
no option |
|
Insulation fault sensor |
+C000 |
no option |
|
Cabling from top |
+C000 |
no option |
|
Back channel cooling |
+C000 |
no option |
|
Cabinet Plinth |
+C000 |
no option |
|
Empty extension segment |
NONE |
None |
|
Standardized cabinet solution |
NONE |
None |
|
Engineered cabinet solution |
NONE |
None |
|
Product Group |
VACON |
VACON |
|
Product Series |
0100 |
Vacon 100 series |
|
Phase |
-3L |
3 Phase AC Input |
|
Customized |
+BM2H |
Vacon 100-FLOW |
|
Main Circuit |
+M000 |
NONE |
|
Firmware |
+F0159 |
Vacon0100-Flow Software pack |
|
Max output frequency |
NONE |
None |
|
Terminal Box |
+T000 |
NONE |
|
Bypass Control Operation Mode |
NONE |
none_ |
|
Bypass Input Type |
NONE |
none_ |
|
Bypass power connection type |
NONE |
none_ |
|
CE approval |
+GACE |
CE Approval (+GACE) |
|
ATEX Approval |
NONE |
None |
|
County Specific Approval |
NONE |
None |
|
Warrenty time |
+WT01 |
Warranty 12/18 months (+WT01) |
|
Frame Size |
MR06 |
Frame 06 |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
Modelcode01 |
|
VACON0100-3L-0061-5 |
|
Modelcode02 |
|
-FLOW+SBF4+SCBH+DPAP+EMAR |
|
Calculated Net Weight [kg] |
|
20 |
|
Calculated Gross Weight [kg] |
|
21 |
|
Motor Power Low Overload [kW] |
30 |
30 |
|
Dimensions WxHxD [mm] net |
195 X 557 X 229 |
195 X 557 X 229 |
|
Dimensions WxHxD [mm] Gross |
251 X 630 X 287 |
251 X 630 X 287 |
|
Continuous Current (NO) [A] |
61 |
61 |
|
Motor Power HP Low Overload |
40 |
40 |
|
STAT NO |
|
04462 |
|
Typecode Part 1 |
|
70-AB3L00615W06B220BM2H |
|
Typecode Part 2 |
|
-000063223 |
|
check if complete |
OK |
OK |
|
Product View (Default) |
|
Global (Standard) |
|
Vendor |
ERR01 |
Cannot Determine Vendor |
|
Recommended Factory |
ERR01 |
Cannot Determine Vendor |
|
Help Counter |
|
25 |
|
Help Counter |
|
2 |
|
Variant condition (ref. YV00) |
|
-5-DMMR06+IP21 -5MR06+IP21 -FLOW-5-0061-DM+IP21 -FLOW-5-DMMR06+IP21 -FLOW-5MR06+IP21 0100+DBNOMR06 0100+DPAP 0100+EMC2 0100+FBM1 0100+HMGR 0100+L0000MR06 0100+P000MR06 0100+Q000MR06 0100+QGLMMR06 0100+SBF4 0100+SCBH 0100+SD00 0100+SE00 0100+SRNO 0100+WT01 0100-0061-5-DMNONE 0100-DM+C000 0100-DM+C000MR06 0100-DM+EMARMR06 0100-DM+GSCBMR06 0100-DM+P000MR06 0100-DMMR06NONE 0100-DMNONE 0100-DMNONEMR06 04462 PILOT VACON VACON0100 VACON0100-5 VACON0100-5MR06 VACON0100-FLOW VACON0100-FLOW-5 VACON0100-FLOW-5-DM VACON0100-FLOW-5MR06 VACON0100-FLOW-DM VACON0100-FLOW-DMMR06 VACON0100-FLOWMR06 VACON0100MR06 VACON0100MR06+IP21 |
|
Variant condition (Purch) |
|
-5-DMMR06+IP21 -5MR06+IP21 -FLOW-5-0061-DM+IP21 -FLOW-5-DMMR06+IP21 -FLOW-5MR06+IP21 0100+DBNOMR06 0100+DPAP 0100+EMC2 0100+FBM1 0100+HMGR 0100+L0000MR06 0100+P000MR06 0100+Q000MR06 0100+QGLMMR06 0100+SBF4 0100+SCBH 0100+SD00 0100+SE00 0100+SRNO 0100+WT01 0100-0061-5-DMNONE 0100-DM+C000 0100-DM+C000MR06 0100-DM+EMARMR06 0100-DM+GSCBMR06 0100-DM+P000MR06 0100-DMMR06NONE 0100-DMNONE 0100-DMNONEMR06 04462 PILOT VACON VACON0100 VACON0100-5 VACON0100-5MR06 VACON0100-FLOW VACON0100-FLOW-5 VACON0100-FLOW-5-DM VACON0100-FLOW-5MR06 VACON0100-FLOW-DM VACON0100-FLOW-DMMR06 VACON0100-FLOWMR06 VACON0100MR06 VACON0100MR06+IP21 |
|
Calculated Package Weight |
|
1 |
|
Material Net Weight |
|
20 |
|
Product Hierarchy |
|
87D4886704462 |
|
Sub family identification |
NONE |
Normal customer ordered |
|
Recommended Plant |
ERR01 |
ERR01 |
|
ECCN US |
3A999.a |
3A999.a |
|
ECCN EU |
Y901 |
Y901 |
|