7DP-414050-000061606

132L6486

NXP41405-A0T0IWG-A8B5D7D2EC+MASG+ARFIFF03+GADN
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 4140 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: Line voltage meas.
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: EtherCAT
Manual: English
2xFrame 64 liquid cooled
B Slot: 3RO(NO)

Other options according to Model code

Model code: NXP41405-A0T0IWG-A8B5D7D2EC+MASG+ARFIFF03+GADN

Product details

Gross weight 361 kg
Net weight 360 kg
Volume 0 l
EAN 5714853460267

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 4140 4140 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B B5 3RO(NO)
Option Slot C D7 Line voltage meas.
Option Slot D D2 SysBus(1fiber), CAN-MonBus
Option Slot E EC EtherCAT
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GADN NorskeVeritas&GermanischeLloyd
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size DH64 2xFrame 64 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-414050
Typecode Part 2 -000061606
Salestext DH6441405-0T
Modelcode01 NXP41405-A0T0IWG-
Modelcode02 A8B5D7D2EC
Modelcode03 +MASG
Modelcode04 +ARFIFF03
Modelcode05 +GADN
Calculated Net Weight [kg] 360
Calculated Gross Weight [kg] 361
Dimensions WxHxD [mm] SEE DRAWING
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-414050
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality