7DP-059060-000050824

132L0764

NXP05906-A0T0IWG-A1A2B5D2EA+FL23+DCD3+ADFIF101+DLDE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 590 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3RO(NO)
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: Advanced 2-port ethernet
Manual: German
Frame 63 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP05906-A0T0IWG-A1A2B5D2EA+FL23+DCD3+ADFIF101+DLDE

Product details

Gross weight 121 kg
Net weight 120 kg
Volume 0 l
EAN 5714853400539

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0590 590 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B5 3RO(NO)
Option Slot D D2 SysBus(1fiber), CAN-MonBus
Option Slot E EA Advanced 2-port ethernet
Firmware language package +FL23 UK,NL,DE,FR,ITWestEurII
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLDE German
System Firmware +FNP02 System software NXP
Software license +DCD3 DC/DC converter; Uout,max>75%
Application +ADFIF101 Appl sw ADFIF101 NXP, NXI
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH63 Frame 63 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-059060
Typecode Part 2 -000050824
Salestext CH6305906-0T
Modelcode01 NXP05906-A0T0IWG-
Modelcode02 A1A2B5D2EA
Modelcode03 +FL23+DCD3
Modelcode04 +ADFIF101
Modelcode05 +DLDE
Calculated Net Weight [kg] 120
Calculated Gross Weight [kg] 121
Motor Power Low Overload [kW] 560
Motor Power High Overload [kW] 450
Dimensions WxHxD [mm] 505X923X375
Continuous Current (NO) [A] 536
Continuous Current (HO) [A] 393
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-059060
check if complete OK
Salescode part 2 A1A2B5D2EA
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality