OGDSK231K131I32L06RXTB1P3S9010H1BXXX1XXX

132H5572

OGDSK231K131I32L06RXTB1P3S9010H1BXXX1XXX
VLT® OneGearDrive
Standard max 2.3 KW (V210)
31.13 1 1/2 InchesStainless steel
With CSA/UL Vertical, motor upWithout brake
Terminal Box

Model code: OGDSK231K131I32L06RXTB1P3S9010H1BXXX1XXX
Re-configure

Product details

Gross weight 26 Kilogram
Net weight 25 Kilogram
Volume 0.546 Hectoliter
EAN 5714853346110

 

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 31K13 31.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size I3 1 1/2 Inches
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P3 Vertical, motor up
Surface Coating S Standard
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake BXXX Without brake
CSA / UL 1 With CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDSK231K131I32L06RXTB1P3
Typecode Part 2 S9010H1BXXX1XXX
Product Catalog NO_VIEW NO VIEW
STAT NO 09014
Modelcode01 OGDSK231K131I32L06RXTB1P3
Modelcode02 S9010H1BXXX1XXX
Calculated Gross Weight [kg] 26
Calculated Net Weight [kg] 25
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
Division 87 87
Product Group E27 E27

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality