OGDHK205K921302L06RXS31P2A9010H1BXXXXXXX

132H5423

OGDHK205K921302L06RXS31P2A9010H1BXXXXXXX
VLT® OneGearDrive
Hygienic max 2.3 KW (V210)
5.92 30 mmStainless steel
Without CSA/UL Horiz., conn. up or downWithout brake
plug+connector+5m cable

Model code: OGDHK205K921302L06RXS31P2A9010H1BXXXXXXX
Re-configure

Product details

Gross weight 25 Kilogram
Net weight 24 Kilogram
Volume 0.546 Hectoliter
EAN 5714853344550

 

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant H Hygienic
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 05K92 5.92
Output Shaft Design 1 Hollow shaft
Output Shaft Size 30 30 mm
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection S3 plug+connector+5m cable
Connector Position 1 Top
Installation Position P2 Horiz., conn. up or down
Surface Coating A Aseptic
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake BXXX Without brake
CSA / UL X Without CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDHK205K921302L06RXS31P2
Typecode Part 2 A9010H1BXXXXXXX
Product Catalog NO_VIEW NO VIEW
STAT NO 09012
Modelcode01 OGDHK205K921302L06RXS31P2
Modelcode02 A9010H1BXXXXXXX
Calculated Gross Weight [kg] 25
Calculated Net Weight [kg] 24
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
Division 87 87
Product Group E27 E27

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality