MCD60215CT5S2X00CV2

132H2225

MCD60215CT5S2X00CV2

MCD60215CT5S2X00CV2
VLT® Soft Starter MCD 600
C
0215, 5
S2, 00
Control Voltage: CV2
Other options according to Model code

Model code: MCD60215CT5S2X00CV2
Re-configure

Product details

Gross weight 12.2 kg
Net weight 12.2 kg
Volume 59.4 l
EAN 5714853310227

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) PRODVIEW_SWITCH_GLBL
Product Group MCD
MCD Series 6
Current Rating 0215
Bypass C
Phase T
Mains Voltage 5
Enclosure S2
Performance X
IP Rating 00
Control Voltage CV2
Typecode Part 1 MCD60215CT5S2X00CV2
Product Catalog NO_VIEW
Modelcode01 MCD60215CT5S2X00CV2
Calculated Gross Weight [kg] 13.5
Calculated Net Weight [kg] 12.699999999999999
ECCN EU Y901
ECCN US EAR99
Vendor VC_VENDOR_ERR01
Recommended Factory VC_FACTORY_ERR01
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality