Control Panel Cable 3m OA2
132G0238
3m (9') net cable with RJ45 female terminalscontrol panel cable, iC2
series
3m (9') net cable with RJ45 female terminalscontrol panel cable, iC2
series
Gross weight | 1.25 kg |
Net weight | 1.25 kg |
Volume | 0 l |
EAN | 5715253355818 |
Gross weight | 1.25 kg |
Net weight | 1.25 kg |
Volume | 0 l |
EAN | 5715253355818 |
/Frame designation |
MA02a MA03b MA03a MA04a MA05a MA01c MA01b MA02c MA01a MA02b |
/Product group | iC2-Micro |
/Frame designation |
MA02a MA03b MA03a MA04a MA05a MA01c MA01b MA02c MA01a MA02b |
/Product group | iC2-Micro |
Options | Control related options |
Options | Control related options |