Accessories iC2-Micro

Shows 24 product(s)

132G0188

IP21/Type 1 conversion kit, MA01c

IP21/Type 1 conversion kit contains top cover, bottom cover, metal
plate, rubber grommets, U-terminals and screws. For each frame size,
there is one relative IP21/Type 1 conversion kit

132G0189

IP21/Type 1 conversion kit, MA02c

IP21/Type 1 conversion kit contains top cover, bottom cover, metal
plate, rubber grommets, U-terminals and screws. For each frame size,
there is one relative IP21/Type 1 conversion kit

132G0190

IP21/Type 1 conversion kit, MA01a

IP21/Type 1 conversion kit contains top cover, bottom cover, metal
plate, rubber grommets, U-terminals and screws. For each frame size,
there is one relative IP21/Type 1 conversion kit

132G0191

IP21/Type 1 conversion kit, MA02a

IP21/Type 1 conversion kit contains top cover, bottom cover, metal
plate, rubber grommets, U-terminals and screws. For each frame size,
there is one relative IP21/Type 1 conversion kit

132G0192

IP21/Type 1 conversion kit, MA03a

IP21/Type 1 conversion kit contains top cover, bottom cover, metal
plate, rubber grommets, U-terminals and screws. For each frame size,
there is one relative IP21/Type 1 conversion kit

132G0195

NEMA 1 conversion kit, MA01c

NEMA 1 conversion kit contains bottom cover, metal plate, U-terminals
and screws. For each frame size, there is one relative NEMA 1
conversion kit.

132G0196

NEMA 1 conversion kit, MA02c

NEMA 1 conversion kit contains bottom cover, metal plate, U-terminals
and screws. For each frame size, there is one relative NEMA 1
conversion kit.

132G0197

NEMA 1 conversion kit, MA01a

NEMA 1 conversion kit contains bottom cover, metal plate, U-terminals
and screws. For each frame size, there is one relative NEMA 1
conversion kit.

132G0198

NEMA 1 conversion kit, MA02a

NEMA 1 conversion kit contains bottom cover, metal plate, U-terminals
and screws. For each frame size, there is one relative NEMA 1
conversion kit.

132G0199

NEMA 1 conversion kit, MA03a

NEMA 1 conversion kit contains bottom cover, metal plate, U-terminals
and screws. For each frame size, there is one relative NEMA 1
conversion kit.

View: