IP21/Type 1 conversion kit, MA02c
132G0189
IP21/Type 1 conversion kit contains top cover, bottom cover, metal
plate, rubber grommets, U-terminals and screws. For each frame size,
there is one relative IP21/Type 1 conversion kit
IP21/Type 1 conversion kit contains top cover, bottom cover, metal
plate, rubber grommets, U-terminals and screws. For each frame size,
there is one relative IP21/Type 1 conversion kit
Gross weight | 320 g |
Net weight | 320 g |
Volume | 0 l |
EAN | 5715253234397 |
Gross weight | 320 g |
Net weight | 320 g |
Volume | 0 l |
EAN | 5715253234397 |
/Frame designation | MA02c |
/Product group | iC2-Micro |
/Product type | Frequency converter air cooled |
/Frame designation | MA02c |
/Product group | iC2-Micro |
/Product type | Frequency converter air cooled |
Options | Adapter category options |
Options | Adapter category options |