FC-051P4K0T4E20H3BXCXXXSXXX

132F0026

Please click on Re-configure to confirm configuration and order the product.

Frequency Converter
FC-051P4K0T4E20H3BXCXXXSXXX
VLT® Micro Drive FC-51
(P4K0) 4.0 KW / 5.5 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M3-FRAME
Other options according to Model code

Model code: FC-051P4K0T4E20H3BXCXXXSXXX

Product details

Gross weight 3.236 kg
Net weight 2.716 kg
Volume 4.612 l
EAN 5702427357594

VLT® MICRO DRIVE FC 051 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Micro Drive FC-
Micro Drive Series 051 51
Power Rating P4K0 (P4K0) 4.0 KW / 5.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Frame Size M3 M3-FRAME
Typecode Part 1 FC-051P4K0T4E20H3BXCXXXSXXX
Modelcode01 FC-051P4K0T4E20H3BXCXXXSXXX
Product Catalog GLBL Global (Standard)
Calculated Gross Weight [kg] 3.3
Calculated Net Weight [kg] 3
Plant from Orderline B902

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality