FC-051PK75S2E20H3XXCXXXSXXX

132F0003

Please click on Re-configure to confirm configuration and order the product.

Frequency Converter
FC-051PK75S2E20H3XXCXXXSXXX
VLT® Micro Drive FC-51
(PK75) 0.75 KW / 1.0 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK75S2E20H3XXCXXXSXXX

Product details

Gross weight 1.51 kg
Net weight 1.1 kg
Volume 4.612 l
EAN 5702427357464

VLT® MICRO DRIVE FC 051 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Micro Drive FC-
Micro Drive Series 051 51
Power Rating PK75 (PK75) 0.75 KW / 1.0 HP
Phase S Single phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Frame Size M1 M1-FRAME
Typecode Part 1 FC-051PK75S2E20H3XXCXXXSXXX
Modelcode01 FC-051PK75S2E20H3XXCXXXSXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 1.4
Calculated Net Weight [kg] 1.1

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality