Control Cassette,ProfiNet(Former design)

132B0257

The control cassette is for drives which do not support 24V DC supply
MCB106. There is no plugging port on top of the control cassette. If the
drive has the plugging port, please order 132b2183 instead.

Product details

Gross weight 325 g
Net weight 240 g
Volume 0 l

SPARE PARTS FC 360 SERIES

Frame Size J1
J2
J3
J4
J5
J6
J7
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality