FC-101PK75T4E5AH3XAXXXXSXXXXAXBXCXXXXDX

131N0178

Frequency Converter
FC-101PK75T4E5AH3XAXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(PK75) 0.75 KW / 1.0 HP, Three phase
380 - 480 VAC, IP54 (not TYPE 12)
(H3) RFI Class A1/B (C1)
No brake chopper
Alpha Numeric LCP
Not coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: I2
Other options according to Model Code

Model code: FC-101PK75T4E5AH3XAXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 6.42 kg
Net weight 6.12 kg
Volume 27.574 l
EAN 5710107089949

VLT® HVAC DRIVE FC 101 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 101 101
Power Rating PK75 (PK75) 0.75 KW / 1.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5A IP54 (not TYPE 12)
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP A Alpha Numeric LCP
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size I2 I2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-101PK75T4E5AH3XAX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Calculated Net Weight [kg] 5.6
Calculated Gross Weight [kg] 5.9
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-101PK75T4E5AH3XAX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality