Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
Select your base selections to your new product
version 1.0
Drives are available with a choice of IP00 /chassis, IP21/ chassis, IP21 Type1, IP54/Type 12, IP55/Type12. IP66/ type 4X enclosures to facilitate their adoption in control cabinets, mounting in control rooms or mounting outdoors. A wide variety of options is offered including door mounted isolators, anti-condensation heaters, top or bottom cable entry etc and a variety of cooling options are also available.
(H1) Integrated EMC filter. Fulfil EN 55011 Class A1/B and EN/IEC 61800-3 Category 1/2. (H2) No extra EMC filter. Fulfil EN 55011 Class A2 and EN/IEC 61800-3 Category 3. (H3): Integrated EMC filter. Fulfil EN 55011 Class A1/B and EN/IEC 61800-3 Category 1/2 (enclosure size A1 only). See Design Guide for specific cable length depending on power size.
Frame sizes A, B and C; (X) Is our standard 3C2 level coating on all our pc boards. (C) Is 3C3 level coating on all pc boards. There is a price adder for this. (R): Is for ruggedized and includes the same 3C3 coating on all pc boards and plus silicone on selected components to protect against vibration. There is a price adder for this. Frame sizes D and above; (C) Is no charge and is 3C3 coating of all pc boards.
(X) UL specific cable entry dimensions (cable gland fit). (O) European metric thread cable entries (A4, A5, B1, B2, C1 and C2 only). (S) Imperial smooth cable entries (A5, B1, B2, C1 and C2 only)
Option Slot A The A Option slot hosts a communication option. It enables e.g. communication between individual units in the same system (peer-to-peer) and communication for service purposes via a PC (see also the MCT10 Software). Different communication options can be choosen.
Option Slot B The B Option slot hosts different add-on controller cards. You can choose between I/O controllers, Relay cards, etc.